Publish your products
Kitchen hood CBB861SSC
Kitchen hood CBB861SSC
Kitchen hood CBB861SSC
Kitchen hood CBB861SSC
Kitchen hood CBB861SSC
    ASKO

    Kitchen hood CBB861SSC

    A cooker hood for hided installation with a quiet and durable brushless motor, dishwasher proof stainless steel filters and a generous air extraction capacity on 716 m³/h. It has a hidden filter area which contributes to a nice overall impression. The light is dimmable, and you can also change the temperature of it to create perfect working light or cosy ambient light. Clean air function for improved indoor air quality.

    Specification
    • Annual energy consumption

      • 20.7 kWh

      Connected load

      • 223 W

      Voltage (V)

      • 220-240 V

      Frequency

      • 50 Hz, 60 Hz

      Height

      • 325 mm

      Width

      • 860 mm

      Depth

      • 300 mm

      Net weight

      • 13.5 kg
    Technical specification
    • Unique ref.kitchen-hood
    • Product familyKitchen
    • Product groupKitchen hood
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryKitchen - Home Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden