Publish your products
ASSA ABLOY RD3L
Archived

ASSA ABLOY RD3L

The ASSA ABLOY RD3L creates a spacious and welcoming entrance that can accommodate shopping carts, luggage rolling bags and wheelchairs with ease. The full rotating ceiling ensures even lighting and eliminates brush marks, while hidden sensors allow for an uncluttered presentation and clean lines throughout.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

Specification
  • Available in 14’, 16’, 18’ and 20’ diameters Standard internal height 86-5/8".
    Custom heights available from 78" - 102".
    Standard fascia height 13-3/8".
    Custom heights available from 13" - 49".
    Patented drive mechanism reduces stress, resulting in lower maintenance costs.
    Multiple presence sensors and switching safety buffers to provide comprehensive coverage.                                          
    Unique motors and braking systems in the outer radius of the door ensure the safest, most efficient operation.                   
    Emergency breakout allows door wings to release and fold open in the event of an evacuation
    Floor mounted design for added ease and convenience

Technical specification
  • Unique ref.RD3L1
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryDoors - Revolving
  • IFC classificationDoor
  • UNSPSC nameRevolving doors
  • UNSPSC code30171509
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit