Publish your products
Sliding Door ASSA ABLOY SL500 Protect
Sliding Door ASSA ABLOY SL500 Protect
Sliding Door ASSA ABLOY SL500 Protect

    Sliding Door ASSA ABLOY SL500 Protect

    ASSA ABLOY SL500 Protect sliding door system for increased protection

    If your business is located on a public storefront, you can sometimes feel quite vulnerable. Without the additional safeguard of being situated inside a larger building, you are your only line of defence. That’s why the ASSA ABLOY SL500 Protect has increased security measures to boost the protection of your entrance system. Certified RC2 level burglary resistant technology helps the door to fight hard against potential perpetrators. An EU cylindrical lock provides an additional obstacle as it has a hardy and sophisticated internal defence system. The ASSA ABLOY SL500 Protect is an ideal entrance solution for retail, hospitality or offices.

    Safe and sustainable
    Two key concerns for any business is safety and sustainability. The ASSA ABLOY SL500 Protect addresses both fields by being compliant with the EN 16005 safety requirement while offering sustainable features. Innovative options such as TightSeal technology with brushes for an even tighter seal and the Eco Convenience sensor to monitor your energy usage also help your automatic door system become a green machine.

    Staying connected
    The ASSA ABLOY SL500 Protect is more than your business’ new bodyguard. It has additional features to help your business function efficiently. It has a touch display operational mode selector (OMS) and is connectivity enabled – meaning you can perform preventative maintenance and remote service of your door system. Being connected also gives you the opportunity to collect data, statistics and diagnostics on your entrance solution in real time whenever you like.

    Arrangement
    This automatic sliding door system is available as either a bi-parting or single sliding door system with side screens. It comes complete with door leaf, safety devices and access control options.

    ASSA ABLOY SL500 Protect is available for wall and beam mounting.

    Besam

    Specification
    • Manufacturer:
      ASSA ABLOY Entrance Systems AB
      Lodjursgatan 10
      261 22 Landskrona, Sweden

      Models:
      ASSA ABLOY SL500 Protect Sliding Door System with Slim Frame Alu profile, third party certified according to EN1627 (RC2), with Single Left/Single Right/Bi-Parting door panels, complete with ASSA ABLOY SL500/SL500 SL(Slim) operator providing automated operation of the sliding door leaves with full retraction of the doors to maximize the clear open width.

      Dimensions:
      Frame Height (FH): XXXXmm (max 3200mm)
      Frame Width Single Door (FW): XXXXmm (900-3000mm)
      Frame Width Bi-parting Door (FW): XXXXmm (975-6000mm)
      Clear Opening Width (COW): FW-5mm
      Clear Opening Height (COH): FH-20mm

      Standard equipment:
      System: WALL MOUNTED
      TIGHTSEAL high performance draught excluder
      Frame finish: Aluminium or ASSA ABLOY powdercoat finish RAL XXXX
      Glass type: 22 mm insulated glass, P4A, with double foil, TopN and argon
      ASSA ABLOY SL500/SL500 SL Operator including normal installation to comply with EN16005.
      Operation Mode Selector: FLUSH or SURFACE.
      Emergency unit: EEU (electrical)
      Electric Locking Required: FAIL SAFE / FAIL SECURE / BI-STABLE
      Integrated Air Curtain: YES or NO

      Activation and control system:
      An Electronic control unit with plug-in connections and power supply.
      SC-XXX Combined direction and threshold presence detection entry activator.
      SC-XXX Combined direction and threshold presence detection exit activator.

      Safety device(s):
      Electronic monitored emergency opening unit.
      Automatic reversing.
      Monitored two way threshold presence safety system.

      Standard locking mechanism to fulfil EN1627 (RC2):
      Mechanical lock: Wilka schliesstechnik 1736, SKG 2 Stars Certificate with Euro cylinder.
      Electro Mechanical lock: Provided in the operator

      Maintenance:
      Warranty with bi-annual service visits for optimum performance and longevity
      1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

    Technical specification
    • Unique ref.SL500_PROTECT
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    • Height (mm)3200
    • Width (mm)3000
    • Depth (mm)125
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe