Publish your products
ASSA ABLOY RP150 High Speed Door for Oxygen Reduction Systems

ASSA ABLOY RP150 High Speed Door for Oxygen Reduction Systems

Oxygen reductions systems (ORS) are being increasingly used as active fire protection, as opposed to the more traditional, passive solutions such as sprinkler systems. To maintain integrity, ORS require an effective barrier to support active fire prevention. For such systems in automated warehouses and material handling facilities, the ASSA ABLOY RP150 is an ideal solution.

This compact, airtight high-speed door is specifically designed to meet ORS requirements. With fast speed and short cycle times to increase product flow and process productivity, it delivers on the performance, efficiency and reliability you expect from ASSA ABLOY.

Specification
    • Door width min/max: 500 / 2200 mm
    • Door height min/max: 500 / 2800 mm
    • Opening / closing speed: max 1.2/0.5 m/s
    • Standard supply voltage: 
      • A) DCC50: 1N 110V-240V +/- 10% 50-60Hz 1,9kVA
      • B) DCC55: 3N 200V-400V 50/60Hz 4Kva
    • Standard safety devices:
      • A) DH > 1370 mm, light curtain in side frame H = 1089mm, beam distance 117 mm
      • B) DH < 1370 mm, 2 couple of photocell, 300 mm and 600 mm
    • Wind load resistance, EN12424 – Class 1
    • Air permeability, EN-12426 - Class 3 over pressure, Class 2 under pressure
    • Insulated polyfoam (1300 g/m2)
    • Vision panel or transparent vision strip (optional)
    • Options to add: 
      • A) Speed: Up to 2.3 m/s / max. closing 0.5 m/s
      • B) 2 pcs of safety limit switches (Schmersal) for signal "door safely closed"
Technical specification
  • Unique ref.aa-rp150
  • Product familyHigh Speed Doors
  • Product groupMachine Protection Doors
  • TypeObject (single object)
  • Date of publishing2023-11-14
  • Edition number2
Related
  • Material mainSheet metal
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitleMetal Doors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe