Publish your products
ASSA ABLOY RP300 Vertical Rapid Roll Door

ASSA ABLOY RP300 Vertical Rapid Roll Door

When safety, speed and process integration is the challenge, smart machine-protection high speed doors are the solution. Fast speeds and short cycle times. Automated manufacturing and assembly requires advanced technology, processes and equipment. ASSA ABLOY Entrance Systems delivers high-performance, high-speed doors that are specially suited for such demanding conditions.

With both pre-running and door-line photo cells, the safety switches are integrated into the side frames. Our machine protection door is the best safety barrier in the industry. The door can be integrated directly into the control systems for the automated machinery. When this integration is complete, the door's comprehensive safety features will meet the following standards: PL d/Cat. 3, PL e/Cat. 4 (EN ISO 13849-1) and SIL 3 (EN 62061).

Specification
    • Door width min/max: 750 / 4000 mm
    • Door height min/max: 750 / 3500 mm
    • Opening / closing speed: up to max. 2.4/1.8 m/s depending on control systems
    • Motor Power 0,75 KW
    • Protection IP 55
    • Standard supply voltage:
    1. MCC: 3L(N)/380/400/415/440/460/480V; 50/60 Hz
    2. Transformer necessary: 3L(N)PE/220/230/500V; 50Hz
    • Standard safety devices:
    1. Electrical safety contact edge
    2. Door line photocell
    3. Drop down protection integrated in gear box
    4. Safety switches: Magnetic switch with evaluation unit for performance level e, acc. to EN ISO 13849-1, and SIL3, acc. to EN 62061, integrated in side frame
    • RollTex Original with/without windows, Nomatex Flame retardant, NomaTex with/without windows or Clear PVC with vertical colored stripes in PVC (optional)
Technical specification
  • Unique ref.aa-rp300
  • Product familyHigh Speed Doors
  • Product groupMachine Protection Doors
  • TypeObject (single object)
  • Date of publishing2024-05-03
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe