ASSA ABLOY RP2000 doors are high-speed machine protection doors with a rigid curtain made of aluminum slats that provides the utmost protection from automated machine activity. This door was specifically developed for robot and laser welding applications. The ASSA ABLOY RP2000 series features smart design elements that improve automation, ensure safety and help meeting high industry standards.
The ASSA ABLOY RP2000 opens incredibly fast to ensure short cycle times – up to 5 door cycles per minute are possible. The rugged design stands up in harsh, industrial environments and provides process reliability after a high number of cycles.
Region availability
| Europe | Asia | Africa |
|---|---|---|
Åland Islands | Afghanistan | Algeria |
Albania | Bahrain | Angola |
Andorra | Iran | Benin |
Austria | Iraq | Botswana |
Belarus | Israel | Burkina Faso |
Belgium | Jordan | Burundi |
Bosnia and Herzegovina | Kuwait | Cameroon |
Bulgaria | Lebanon | Cape Verde |
Croatia | Oman | Central African Republic |
Cyprus | Palestine | Chad |
Czech Republic | Qatar | Comoros |
Denmark | Saudi Arabia | Côte d'Ivoire |
Estonia | Syria | Democratic Republic of the Congo |
Faroe Islands | Türkiye | Djibouti |
Finland | United Arab Emirates | Egypt |
France | Yemen | Equatorial Guinea |
Germany | Eritrea | |
Gibraltar | Eswatini | |
Greece | Ethiopia | |
Guernsey | Gabon | |
Hungary | Ghana | |
Iceland | Guinea | |
Ireland | Guinea-Bissau | |
Isle of Man | Kenya | |
Italy | Lesotho | |
Jersey | Liberia | |
Latvia | Libya | |
Liechtenstein | Madagascar | |
Lithuania | Malawi | |
Luxembourg | Mali | |
Malta | Mauritania | |
Moldova | Mauritius | |
Monaco | Mayotte | |
Montenegro | Morocco | |
Netherlands | Mozambique | |
North Macedonia | Namibia | |
Norway | Niger | |
Poland | Nigeria | |
Portugal | Republic of the Congo | |
Romania | Reunion | |
Russia | Rwanda | |
San Marino | Saint Helena | |
Serbia | São Tomé and Príncipe | |
Slovakia | Senegal | |
Slovenia | Seychelles | |
Spain | Sierra Leone | |
Svalbard and Jan Mayen | Somalia | |
Sweden | South Africa | |
Switzerland | South Sudan | |
Ukraine | Sudan | |
United Kingdom | Tanzania | |
Vatican City | The Gambia | |
Togo | ||
Tunisia | ||
Uganda | ||
Western Sahara | ||
Zambia | ||
Zimbabwe |