Publish your products
ASSA ABLOY RR392 Rapid Roll High Speed Door

ASSA ABLOY RR392 Rapid Roll High Speed Door

ASSA ABLOY RapidRoll high speed exterior doors significantly impact building sustainability, security and cosmetics. As the main barrier between the inside of the factory and the outside of the factory, exterior doors need to resist fierce weather conditions whilst providing reliability, security and cosmetic appeal.

Depending on the region and building design, the demand may be for the most modern insulation and material technology, hurricane-proof doors or special designer doors to highlight and accentuate the building facade. Exterior doors range in all sizes of weather-resistant fabric doors to solid burglar-resistant variations.

The ASSA ABLOY RR392 is ideally suited for heavily-used openings and adverse conditions in both external and internal areas. The door is weather-proof and provides resistance to heavy wind loads up to class 2 (EN 12424). The door‘s side frames and the top roll cover are made from anodised aluminium. The door curtain option can be chosen from PVC or heavy-duty RollTex® fabric.

Specification
    • Modular design concept enables the door to be custom configured for a variety of applications
    • Door dimension max.6000 x 6000 mm
    • Speed open/close: up to max. 2.2/0.9 m/s
    • Wind Resistance Class up to 2 (EN 12424)
    • Door Curtain: made of extremely durable and tear resistant material, other material like PVC curtain with coloured reinforcement stripes as option
    • Side frames made of anodised aluminium
    • A knock-out capability is available as option
    • Balancing and tensioning system provides smooth operation and controls door movement by adding constant tension to the door curtain
    • Control systems: ASSA ABLOY MCC frequency converter control system ensure smooth and dynamic motion.
    • Display unit with foil keys and graphical display is integrated in the side frame
    • Motor Power 1.1 KW
    • Protection IP 55
    • Mains connections 3L/(N)/PE 380/400/415/440/480V, 50/60 Hz²
    • Safety features: Electrical safety contact edge and a door line photocell
    • The door is designed according to the Workplace Directive of the UVV regulations and the harmonized CE Guidelines including the EN 13241-1.

    For specification of the specific configurations see the technical data sheet.

Technical specification
  • Unique ref.aa_a_RR392
  • Product familyHigh Speed Doors
  • Product groupExterior Doors
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen