Publish your products
ASSA ABLOY HS8020P High Speed Door

ASSA ABLOY HS8020P High Speed Door

The ASSA ABLOY HS8020P high speed door is designed for exterior openings in medium-sized heavy-duty operations with extreme wind loads. It protects your environment against drafts, humidity, dust and dirt.

With fast opening and closing speed, the door improves your traffic flow, provides employee comfort, and saves energy.

The door has excellent wind resistance, up to class 5 (EN12424). For better lighting, the door curtain can be equipped with windows or vision panels.

Specification
  • Features

    • Area of use: Outside
    • Structure: Galvanized steel
    • Max size (W x H): 5500 mm x 5500 mm
    • Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey B, anthracite, black, blue, gentian blue
    • Safety:
      • Photocells in side columns
      • Flexible soft bottom beam including wireless detection device
      • Break-away and self-reset function
    • Options:
      • Different window options are available.
      • Colour of drum cover, side column cover, motor cover

    Performance

    • Operating speed: Opening: up to 2,4 m/s *; Closing: 1,2 m/s
    • Wind load resistance: Class 4 (1000 Pa (N⁄m²))**; Class 5 (>1000 Pa (N⁄m²)) for doors up to W 5000 mm x H 5500 mm**
    • Water penetration: Class 3 (>50 Pa (N/m²))**
    • Air permeability: Class 1 (24 m³/m²/h at 50 Pa)**
    • Thermal transmittance: 6,02 W/(m²K)
    • Performance Test: 1.000.000 cycles
    • Temperature working range: -20 °C to +40 °C


    ** Depending on door size

    *** Not applicable for insect screens

Technical specification
  • Unique ref.aa_a_hs8020_p
  • Product familyHigh Speed Doors
  • Product groupExterior Doors
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number2
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit