Publish your products
ASSA ABLOY HS9010P High Speed Door

ASSA ABLOY HS9010P High Speed Door

3.8 out of 5 stars3.8(8 reviews)

The ASSA ABLOY HS9010P is a high-speed door designed for interior use in medium-sized heavy-duty operations. To increase natural lighting, the door curtain can be equipped with windows or vision panels. A curtain with an increased static insulation is available as an option.

The ASSA ABLOY HS9010P high speed door protects your environment against draught, humidity, dust and dirt. With fast opening and closing speed, the door improves your traffic flow, provides employee comfort, and saves energy.

Specification
  • Features

    • Area of use: Inside
    • Structure: Galvanized steel (optional: stainless steel)
    • Max size (W x H): 5500 mm x 5500 mm
    • Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey B, anthracite, black, blue, gentian blue
    • Safety:
      • Photocells in side columns
      • Flexible soft bottom beam including wireless detection device
      • Break-away and self-reset function
    • Options: 
      • Different vision and insect screen options are available.
      • Colour of drum cover, side column cover, motor cover.

    Performance

    • Operating speed: Opening: up to 2,4 m/s *; Closing: 1,2 m/s
    • Wind load resistance: (EN 12424) Class 1 (300 Pa (N/m²))**
    • Water penetration: Class 1 (30 Pa (N/m²))**
    • Air permeability: Class 1 (24 m³/m²/h at 50 Pa)**
    • Thermal transmittance: 6,02 W/(m²K)
    • Performance Test: 1.000.000 cycles
    • Temperature working range: 0 °C to +40 °C

    * Depending on door size

    ** Not applicable for insect screens

Technical specification
  • Unique ref.aa_a_hs9010_p
  • Product familyHigh Speed Doors
  • Product groupInterior Doors
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number3
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitleMetal Doors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen