Publish your products
ASSA ABLOY HS9010PL High Speed Door

ASSA ABLOY HS9010PL High Speed Door

ASSA ABLOY HS9010PL is a large-sized high-speed door for inside applications. To increase natural light, the curtain can be equipped with windows.

The ASSA ABLOY HS9010PL high speed door protects your environment against draught, humidity, dust and dirt. With fast opening and closing speed, the door improves your traffic flow, provides employee comfort, and saves energy.

Specification
  • Features

    • Area of use: Inside
    • Structure: Galvanized steel
    • Max size (W x H): 11000 mm x 6500 mm*
    • Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey B, anthracite, black, blue, gentian blue
    • Safety:
      • Photocells in side columns
      • Flexible soft bottom beam including wireless detection device
      • Break-away and self-reset function
    • Options:
      • Different vision and insect screen options are available.
      • Colour of drum cover, side column cover, motor cover.

    *Depending on door width

    Performance

    • Operating speed: Opening: up to 1,4 m/s **; Closing: 0,6 m/s
    • Wind load resistance: Class 1 (300 Pa (N/m²))**
    • Water penetration: Class 1 (30 Pa (N/m²))**
    • Air permeability: Class 1 (24 m³/m²/h at 50 Pa)**
    • Thermal transmittance: 6,02 W/(m²K)
    • Performance Test: 750.000 cycles
    • Temperature working range: 0 °C to +40 °C

    ** Depending on door size

Technical specification
  • Unique ref.aa_a_hs9010_pl
  • Product familyHigh Speed Doors
  • Product groupInterior Doors
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number2
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen