Publish your products
ASSA ABLOY HS9130GAT High Speed Door
ASSA ABLOY HS9130GAT High Speed Door
ASSA ABLOY HS9130GAT High Speed Door
ASSA ABLOY HS9130GAT High Speed Door

    ASSA ABLOY HS9130GAT High Speed Door

    The ASSA ABLOY HS9130GAT high speed door is a compact, airtight door with integrated motor for inside environments,
    type cleanroom. The door offers perfect sealing thanks to a unique design. The ASSA ABLOY HS9130GAT high speed door
    requires very little space, and it is the most space-efficient high speed door available in the market.

    Integrated connectivity is available as an option to enable monitoring, controlling, and accessing door data via ASSA ABLOY Insight.

    Specification
    • Features

      • Area of use: Inside
      • Material : 
        • Structure: Galvanized steel
        • Side column covers: Glass fiber, silver grey
        • Drum cover: Glass fiber, silver grey
        • Drum side covers: PC/ABS, black
      • Max size (W x H): 4000 mm x 4000 mm
      • Colours: 11 standard colours - white, yellow, green, orange, red, grey, traffic grey B, anthracite, black, blue, gentian blue
      • Safety: 
        • Photocells in side columns
        • Flexible soft bottom beam including wireless detection device
        • Break-away and self-reset function
      • Options: Different vision options are available

      Performance

      • Operating speed: Opening: up to 2,7 m/s*; Closing: 0,5 m/s
      • Wind load resistance: Class 1 (300 Pa (N/m²)) maximum wind load while closing 50 Pa (N/m²)
      • Water penetration: Class 3 (>50 Pa (N/m²))
      • Air permeability: Class 4 (3 m³/m²/h at 50 Pa) Overpressure; Class 3 (6 m³/m²/h at 50 Pa) Underpressure
      • Thermal transmittance: 6,02 W/(m²K)
      • Performance Test: 1.000.000 cycles
      • Temperature working range: 5 °C to +40 °C

      * Depending on door size

    Technical specification
    • Unique ref.aa_a_hs9130_gat
    • Product familyHigh Speed Doors
    • Product groupCleanroom Doors
    • TypeObject (single object)
    • Date of publishing2026-02-16
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • ETIM CodeEC003535
    • ETIM NameInterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_38
    • Uniclass 2015 DescriptionHigh speed doorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit