Publish your products
ASSA ABLOY RR3000 ISO Rigid High Speed Door
ASSA ABLOY RR3000 ISO Rigid High Speed Door
ASSA ABLOY RR3000 ISO Rigid High Speed Door
ASSA ABLOY RR3000 ISO Rigid High Speed Door
ASSA ABLOY RR3000 ISO Rigid High Speed Door

    ASSA ABLOY RR3000 ISO Rigid High Speed Door

    The ASSA ABLOY RR3000 ISO insulated high speed door combines the superior thermal performance of a sectional door with the fast speeds and operational efficiency of a high performance door. This next generation, hybrid solution from ASSA ABLOY Entrance Systems opens and closes with maximum speed and minimum energy loss.

    ASSA ABLOY RR3000 ISO is the perfect choice for distribution centers, warehouses and manufacturing facilities. For distributors, logistic centers, public facility warehouses, general manufactures and much more – the ASSA ABLOY RR3000 ISO can be suited for highly specific and complex business requirements. The 50 mm thick thermal insulated door panel keeps indoor conditions stable and outdoor weather where it belongs. Improved sealing around the perimeter of the door limits air leakage and helps support an increased U-Value.

    The ASSA ABLOY RR3000 ISO can optimize the energy-performance of any building and help you meet your sustainability goals. Plus, it’s attractive, modern design can enhance a building’s facade.

    Specification
    • Standard equipment

      Wind resistance (EN 12424): class 4, class 3 for door width >3500 mm, class 2 for door width > 5000 mm.

      Thermal transmittance door blade: according EN 12428: 1,4 W/m²K.

      Thermal transmittance complete door: according EN 12428: 2,0 W/m²K.

      Noise emission in db: (ISO 140-4) 25 dB.

      Temperature range: -20°C to +60°C.

      Drive unit: gear motor 1,1 KW. Chain drive to reduce mounting space to the side is delivery.

      Protection: IP 55.

      Control system:

      • MCC frequency control unit, with vector control technology and boost function at start-up. Graphic display and foil keypad for easy guided operation. Easy access to all important information for operation and service
      • Control voltage 24 V DC

      Supply voltage: 

      • 3L/(N)PE 380/400/415/440/460/480V; 50/60 Hz
      • With transformator: 3L/(N)PE/220/230/500V; 50Hz

      Safety devices:

      • Light curtain
      • Drop down protection by integrated balancing system

      Manual activation: by releasing the brake at ground level. Partly opening by means of the pre-stressed tension springs.

      Opening / closing speed: up to max. 2.2/0.7 m/s

      Size min.: (DW x DH) 1250 x 2500 mm

      Size max.: (DW x DH) 7000 x 6000 mm

    Technical specification
    • Unique ref.aa_a_rr3000_iso
    • Product familyHigh Speed Doors
    • Product groupExterior Doors
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number3
    Related
    • Material mainAluminium
    • Material secondaryGalvanized steel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodePr_30_59_24_38
    • Uniclass 2015 DescriptionHigh speed doorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit