Publish your products
ASSA ABLOY DE6290AR Automatic Vehicle Restraint System
ASSA ABLOY DE6290AR Automatic Vehicle Restraint System

    ASSA ABLOY DE6290AR Automatic Vehicle Restraint System

    With a built-in hydraulic unit and round blocking arm that works for a wide range of trucks, this system keeps vehicle wheels locked firmly in place. No creep, and no movement until everyone’s safely out of the way. Compact and easy to install, you can also interlock it with dock doors so that the arm doesn’t budge until the doors are fully closed.

    Specification
    • Electric

      • Power supply: 380 V Tri+Terre
      • Power: 10 Amps
      • Control: 24 V DC
      • MOELLER automaton: EASY 721-DC-TC
      • Stabilized power supply: 24 V DC protected (fuses not needed)
      • Withdrawable relays: YES – Facilitates maintenance
      • Cabling with connectors: YES – Facilitates maintenance
      • Door position sensor: YES (serial) – Reflex Sick sensor (interlocking ED 6059)
      • Dock position sensor: YES (serial) – Reflex Sick sensor (interlocking ED 6059)
      • "NO" contact motorized door blockage: YES (serial) – Feedback to terminal block (interlocking ED
      • 6059)
      • "NO" contact hydraulic dock blockage: YES (serial) – Feedback to terminal block (interlocking ED
      • 6059)
      • Blocking arm position sensor: Inductive sensor with control indicator light NBN8-12GM50-
      • E2-V1
      • Wheel detection sensor: Inductive sensor with control indicator light NBN8-12GM50-
      • E2-V1
      • Automatic safety lighting: YES (serial) – 2 LED lights 4 W with adjustable dusk light
      • Signalization LED lights: YES (serial) – Red and green LED strips on the carriage
      • Interior indicator light LED signalization: YES (serial)
      • Beeper alarm: YES (serial) - Adjustable
      • Maintenance contact key: YES (serial) with control indicator light
      • Summer/winter function: YES (serial)
      • Automatic return function (if there is no vehicle): YES (serial) – Avoids wrong maneuvers from blocking the
      • dock
      • Releasing security in case the vehicle is not braked: YES (serial) – Very important if the dock is on a slant

      The inductive sensors only work in attendance of a metallic mass, so they are insensitive to other materials, including snow, rain, etc. (protection rating IP 65)

      Hydraulic

      • Hydraulic unit: Motor 1.1 Kw TX 905-1500 rpm 220/380 Tri, adjusted at 60 bars
      • Hydraulic pump: 9,8 cc MHYDE 3434 tank 12 liters 
      • Solenoid valves and coils with control indicator LED lights: 2 solenoid valves NG6 VNK 4 coils 24 Volts DC; 2 anti-reverse steered in A-B 22S6-50 NG6 VNK
      • Plugs: Sets in 3/8
      • Hoses: SAE 100 3/8 service pressure 330 bars
      • Oil: 95% biodegradable - BESLUX HIDRO-BAT 32

      Dimensions

      • Overall length, width, and height of the restraint system: 4800 mm x 775 mm x 535 mm
      • Weight: 800 kg
      • Wheel blockage height: 370 mm
      • Restraint force: 200kN
    Technical specification
    • Unique ref.assa-abloy-de6290ar
    • Product familyDocking
    • Product groupEquipment
    • TypeObject (single object)
    • Date of publishing2024-02-12
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Other Electrical
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_25_30_20_45
    • Uniclass 2015 DescriptionLoading bay doorset systems
    • CSI MasterFormat 2014 Code11 13 00
    • CSI MasterFormat 2014 TitleLoading Dock Equipment
    • OmniClass Number23-23 23 17 15
    • OmniClass TitlePortable Loading Dock Platforms

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe