Publish your products
ASSA ABLOY FD2350P Folding Door

ASSA ABLOY FD2350P Folding Door

4.7 out of 5 stars4.7(6 reviews)

The ASSA ABLOY FD2350P folding door is designed to be strong, stable and robust folding door. It delivers a unique mix of safety, reliability, ease of opening and optimal space saving. This smart sideways folding door is so easy to open, even after long periods. ASSA ABLOY FD2350P folding door is the perfect choice for the unique needs of the farming, construction, industrial and automotive industries.

ASSA ABLOY FD2350P folding door comes with a tight, well sealed and high wind load resistance to take whatever the weather throws at it. This smart, economical folding door gives you the peace of mind and protection you need.

Built for premises where space around the door is limited, ASSA ABLOY FD2350P folding door provides the perfect fit. It’s available in a range of sizes, configurations, opening, locking, folding and color options. Manufacturing with durable materials including an aluminium frame, and with few moving parts, this door is an excellent choice for years of reliable and secure use.

The ASSA ABLOY FD2350P folding door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the European Standardization Committee, CEN.

Specification
  • Features

    • Max size: (W x H): 7500 x 6000 mm (larger sizes available on request)
    • Panel thickness: 57 mm
    • Panel material: Sheet metal panels
    • Filling: CFC free polystyrene foam
    • Color outside/inside: 10 standard RAL colors (other colors available on request)
    • Configurations:
      • Manual: 2+0,0+2, 2+1,1+2, 3+0,0+3, 2+2, 3+1,1+3, 4+0,0+4, 3+2,2+3, 4+2,2+4
      • Operated: 2+0,0+2,2+2
    • Windows: Standard Argon Filled, Hardened insulated glass
    • Passdoor: Optional: In door leaf or as single leaf
    • Electrical operation: Optional: Automated operation, Access control, Safety functions

    Performance

    • Opening/closing speed: CDM9: 0,25 m/s
    • Lifetime expectations: Door: 200.000 door cycles or 10 years, if service/replacement program is performed.
    • Resistance to wind load, EN12424: 
      • Manual: Class 5 (DLW 4000mm, DLH 3300)
      • Electrical: Class 3 (DLW 5000mm, DLH 3300mm)
    • Thermal transmittance, EN12428: 1,1 W/(m²·K), (DLW 5000mm, DLH 5000mm)
    • Resistance to water penetration, EN12425: Class 3 (DLW 5000mm, DLH 5000mm)
    • Air permeability, EN12426: Class 5 (DLW 5000mm, DLH 5000mm)
    • Acoustic insulation, EN ISO 10140-2: R -28 dB
Technical specification
  • Unique ref.assa-abloy-fd2350p
  • Product familyFolding doors
  • Product groupInsulated Doors
  • TypeObject (single object)
  • Date of publishing2024-04-11
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminium
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeSs_25_30_20_78
  • Uniclass 2015 DescriptionSliding folding doorset systems
  • CSI MasterFormat 2014 Code08 35 13
  • CSI MasterFormat 2014 TitleFolding Doors
  • OmniClass Number23-17 11 13
  • OmniClass TitleMetal Doors

Region availability

Asia Europe
India
Denmark
United Arab Emirates
Finland
Norway
Poland
Sweden