Publish your products
ASSA ABLOY HS7040 High Speed Door

ASSA ABLOY HS7040 High Speed Door

The high speed door ASSA ABLOY HS7040 for internal openings combines speed, safety and design and is therefore one of our most versatile high speed doors.

To increase productivity in the manufacturing, logistics and retail industry, the standard frequency converter control system provides one of the fastest and smoothest door speeds which helps to regulate the flow of traffic and goods.

Equipped with the break-away system, the door curtain automatically absorbs the impact and releases itself from the side frame. This reduces downtime. At the same time, the soft bottom profile limits damage to door and surrounding area.

The door is equipped with an intelligent pressure recognition system. With this, the door differentiates if an object is located under the door or if wind or drafts are creating pressure on the door curtain.

Specification
  • Technical Specifications

    • Area of use: Inside
    • Max size (W x H): 4500 mm x 4600 mm
    • Power supply: 
      • Frequency Converter 230V single phase 16 A
      • Frequency: 50/60 Hz
      • Power of motor 0.6 kW
      • Max. current for 24 VDC accessories: 0.5 A
    • Control Box: 
      • o IP degree for control: IP55
    • Opening speed: Opening up to 2.3 m/s – closing up to 0.8 m/s
    • Service level: Number of operations: 500 cycles/day - max 100 cycles/hour
    • Frame: Galvanized steel (optional: stainless steel; frames and covers according to RAL upon request)
    • Recommended operating temperature: 
      • Control system – 5 °C to + 50 °C
      • Curtain: + 5 °C to + 50 °C
    • Wind resistance class: EN 12424 (test EN 12444) 
      • Class 2: DW ≤ 3000 mm x DH 4600 mm
      • Class 1: 3000 < DW ≤ 4500 mm x DH 4600 mm
    • Closing door safety devices: CMS: Curtain Monitoring System with stationary photocell; CMS Plus: Curtain Monitoring System with light curtain H 1830 mm, feasible if DH ≥ 2025 mm
Technical specification
  • Unique ref.assa-abloy-hs7040
  • Product familyHigh Speed Doors
  • Product groupInterior Doors
  • TypeObject (single object)
  • Date of publishing2022-11-17
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_38
  • Uniclass 2015 DescriptionHigh speed doorsets
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitleMetal Doors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen