Publish your products
Crawford OH1042FG Fully-Glazed Overhead Sectional Door

Crawford OH1042FG Fully-Glazed Overhead Sectional Door

The Crawford OH1042FG overhead sectional door is one of the most stable overhead doors on the market.

It is an overhead sectional door, suitable for all types of buildings, with regard to both function and appearance. High flexibility makes it possible to install this door in almost every type of building.

The door slides up under the roof when opened, allowing free space around the door opening and leaving the door opening completely free.

The door is made of aluminium tubular profiles, filled with windows. The high light admission makes this door the ideal choice for working environments that require maximum lighting.

The Crawford OH1042FG overhead sectional door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the European Standardization Committee, CEN.

Specification
  • Product description

    • Overhead sectional door/sectional door with panels of extruded, E6-EV1, anodized, high‑strength aluminium profiles as supporting frame (Height 450 - 600 mm).
    • Life time expectations door: 200000 door cycles or 10 years, when service/replacement program has been performed.
    • Infills optionally single- or insulating glazing. One or two panes, depending on the daylight width of the door
    • Integrated finger pinch protection
    • Top, bottom and side seals and seals between door sections
    • Standard track system in galvanized steel
    • Spring balancing, 20000 cycles
    • Spring break device
    • Lock bolt, step-handle,
    • Compliance with all operational and safety instructions in EU Directives and the standards of the European Standardization Committee (CEN)
    • Standard hardware (head room 485/510 mm to 800 mm)
    • Operating system: manual 
    • Standard door sizes (DLW x DLH) MIN: 2.050 x 2.150 mm MAX: 5.500 x 4.250 mm
    • Resistance to wind load, EN 12424
    • Insulated panel sections
      Class 3 (DLW ≤ 4250)
      Class 2 (4250 < DLW)
      (Higher classes on request)
      Framed sections
      Class 3 (DLW ≤ 3650)
      Class 2 (3650 < DLW)
      (Higher classes on request)
    • Thermal transmittance (EN 12428) 6.0W/(m2∙K) single glazing SH6
    • Water penetration (EN 12425) Class 3 (Door 4.000 x 4.000 mm)
    • Air permeability (EN 12426) Class 3 (Door 4.000 x 4.000 mm)

    Glazing

    • Standard: SH6 single glazing hardened glass
    • Option: DH4D, double glazing 2 x 4 mm hardened glass
      Thermal transmittance glazing, 2,75W/(m2∙K)
      Option: DH6D, double glazing 2 x 6 mm hardened glass
      Thermal transmittance glazing, 2,75W/(m2∙K)
      Option: DE4D, double glazing 2 x 4 mm hardened glass with Argon filling
      Thermal transmittance glazing, 1,1W/(m2∙K)
      Option: DE6D, double glazing 2 x 6 mm hardened glass with Argon filling
      Thermal transmittance glazing, 1,1W/(m2∙K)

                    Bottom Sections

                    • Standard: Aluminium frame construction
                    • Option: Sandwich panel across entire width; Section height 600 mm plus bottom seal
                      (other glazing / sandwich unit designs available on request)

                    Options

                    Surface color

                    □ Insulated aluminium frame

                    • Standard: E6/EV1 anodized
                    • Option: interior and / or exterior painted in standard colors
                    • Option: interior and / or exterior painted in RAL-standard color buyer’s choice
                    • Option: interior and / or exterior painted according to color sample
                    • Option: interior and exterior powder coated

                    □ Sandwich panel

                    • Standard: Aluminium panel aluminium interior and exterior or
                    • Standard: Steel panel interior RAL 9002, exterior standard colors
                    • Option: Aluminium and steel panel interior and/or exterior painted according to color sample
                    • Option: Aluminium and steel panel interior and / or exterior painted in RAL-standard colors buyer’s choice

                    □ Passdoor is not possible

                    Door locking device

                    • Option: Lock with profile cylinder lockable on one or both sides
                    • Option: Door locking switch (essential with electric operation)

                    Hardware

                    • LL drop clearance, 265 mm (≤250 kg), 300 mm (>250 kg)
                    • HL drop clearance, HL+320 mm (HL ≤3321 mm), HL+370 mm (HL >3321 mm)
                    • HHL drop clearance, HL+220 mm (HL ≤3321 mm), HL+270 mm (HL >3321 mm)
                    • VL drop clearance min. door height + 400 mm

                    Operator

                    • Option: Chain hoist “T” (Gear ratio 1:4, Door weight max. 250 kg)
                    • Option: Chain hoist “U” (Gear ratio 1:3, Door weight over 250 kg)
                    • Option: Electronic operator:
                      • Operating voltage: 230 V AC, 50/60 HZ (internal supply 3-phase 230 V AC)
                      • Operating factor: ED = 30%, S3 10 min, non-continuous operation
                      • (Engine operation 3 min, pause 7 min, direct-inverting)
                      • Torque: 15-40 Nm, depending on reel type (value of given door shaft)
                      • Fusing: 10 A
                      • Brake: non-reversible worm gear
                      • Speed monitor: electronic monitoring
                      • Freewheel / clutch: mechanical engagement/disengagement
                      • Limit switch: electronic via torque (setting “Door open” during programming) Setting “Door closed” in processor board
                      • Gears: worm gear 1750 RPM yields approx. 24 rotations door shaft
                      • Shaft: ø35 mm or hexagonal
                      • Direct drive system
                      • No special wall reinforcement necessary
                      • Temperature range: -20°C to 60°C
                      • Soft stop, soft start
                      • Connection using “CEE plug” or lockable mains isolator
                      • Maximum door weight 400 kg

                    Options

                    • Chain transmission
                    • Chain guard

                    Other drive variants available on request subject to technical inspection

                    Control units

                    Control unit 950

                    Output 0.37 kW, input 1 x 230 V. Dimensions: 180 × 380 × 120 mm (wxhxd) including control unit with standard actuator UP-STOP-DOWN and pulse control incl. self-monitoring safety edge. Counter/error code display and servicing info display in top of control cabinet. Operating speed 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time.

                    Options

                    • Radio remote control
                    • “Open” (if open button is used during closing process - door immediately stops and opens completely)
                    • “Automatic close” (safety photo cell compulsory requirement) Door closes automatically after set period (2-932 sec)
                    • Pull switch for OPEN / CLOSE
                    • External push-button, key switch
                    • “One-button function” - opens or closes door, depending on actual status (e.g. radio, pull switch)
                    • additional safety (e.g. photo cell, radar) – door immediately opens completely
                    • Photo cell
                    • Reduced opening height
                    • Radar
                    • Magnetic loop
                    • Warning lights
                    • Traffic lights
                    • Interlocking door function
                    • Door/bridge interlock
                    • Connectivity to enable monitoring and accessing door data via ASSA ABLOY Insight. For more information see: https://www.assaabloyentrance.....

                    Selection of automation options

                    • Red lights, included, flashing/steady continuously when door is moving/between end limits
                      • Red flashing/steady light before “Automatic close”.
                      • Steady red light with door closed available.
                      • Start time for flashing/steady lights before closure can be set.
                    • Magnetic loop, included, with various functions, e.g.
                      • “Safety and acknowledge signal”.
                      • “Open and acknowledge signal”.
                      • “Safety and open”.
                      • “Open”.
                      • Via a DIP-switch setting safety may also work as acknowledge signal.
                    • Interlocking door function or mutual interlocking between two doors
                      • Incl. 24 V AC max. 400 mA for additional units.
                      • Relays with optional settings, typically and default “Door open” or “Door closed”.
                    • Combination of ‘Red lights’ and ‘Magnetic loop’
                      • Red lights (included) flashing/steady continuously when door is moving.
                      • Red flashing/steady light (included) before “Automatic close”.
                      • Steady red light with door closed available.
                      • Start time for flashing/steady lights before closure can be set.
                      • Magnetic loop (included) with various functions, e.g.
                      • “Safety and acknowledge signal”.
                      • “Open and acknowledge signal”.
                      • “Safety and open”.
                      • “Open”.
                      • Via a DIP-switch setting safety may also work as acknowledge signal.

                    Note! Position indications use the two available outputs, combinations are possible but limited, expansions/combinations on request.

                    • Directional sensor traffic light (including red/green)
                      • Control of oncoming traffic in the doorway.
                      • Using “Open inside” or “Open outside” to control oncoming traffic.
                      • Oncoming traffic sees alternately red or green light, depending on which “Open command” is given first.

                    Other supplementary equipment

                    □ Anti-corrosive hardware

                    • Anti-corrosive package Type “C”
                      • Stainless steel hinges and roller brackets
                      • Stainless steel screws
                      • Stainless steel roller shafts and door cables
                      • Aluminium top and bottom profile
                      • Powder coated corner bracket (RAL 9002)
                    • Anti- corrosive package Type “A”
                      • Stainless steel hinges and roller brackets
                      • Stainless steel screws
                      • Stainless steel roller shaft and door cables
                      • Aluminium top and bottom profile
                      • Powder coated corner bracket (RAL 9002)
                      • Powder coated end caps, trusses, tracks, hangers, connection beams, buffers, safety pull sets (RAL 9002)
                    • Anti- corrosive package Type “S”
                      • Safety pull cables, stainless steel
                    • Anti- corrosive package Type “Z”
                      • Electro-galvanized springs (max. 70.000 cycles)

                    □ Collision protection

                    • Track protection kit
                    • Reinforced bottom profile

                    □ Cable break device

                    □ Increased cycle spring (20.000 – 100.000)

                    Special models

                    Fixed top and side sections, with and without passdoor, in the same color and construction as the door leaf are available on request! (subject to technical inspection)

                  Technical specification
                  • Unique ref.assa-abloy-oh1042fg-overhead-sectional-door
                  • Product familyIndustrial Doors
                  • Product groupOverhead Sectional Doors
                  • TypeObject (single object)
                  • Date of publishing2026-05-26
                  • Edition number1
                  • Height (mm)6050
                  • Width (mm)7250
                  • Depth (mm)42
                  Related
                  • Material mainAluminium
                  • Material secondaryGlass
                  • Designed inNetherlands
                  • Manufactured inNetherlands
                  Classification
                  • BIMobject CategoryDoors - Industrial
                  • IFC classificationDoor
                  • UNSPSC nameDoors
                  • UNSPSC code301715

                  Region availability

                  Europe Asia Africa
                  Åland Islands
                  Afghanistan
                  Algeria
                  Albania
                  Bahrain
                  Angola
                  Andorra
                  Iran
                  Benin
                  Austria
                  Iraq
                  Botswana
                  Belarus
                  Israel
                  Burkina Faso
                  Belgium
                  Jordan
                  Burundi
                  Bosnia and Herzegovina
                  Kuwait
                  Cameroon
                  Bulgaria
                  Lebanon
                  Cape Verde
                  Croatia
                  Oman
                  Central African Republic
                  Cyprus
                  Palestine
                  Chad
                  Czech Republic
                  Qatar
                  Comoros
                  Denmark
                  Saudi Arabia
                  Côte d'Ivoire
                  Estonia
                  Syria
                  Democratic Republic of the Congo
                  Faroe Islands
                  Türkiye
                  Djibouti
                  Finland
                  United Arab Emirates
                  Egypt
                  France
                  Yemen
                  Equatorial Guinea
                  Germany
                  Eritrea
                  Gibraltar
                  Eswatini
                  Greece
                  Ethiopia
                  Guernsey
                  Gabon
                  Hungary
                  Ghana
                  Iceland
                  Guinea
                  Ireland
                  Guinea-Bissau
                  Isle of Man
                  Kenya
                  Italy
                  Lesotho
                  Jersey
                  Liberia
                  Latvia
                  Libya
                  Liechtenstein
                  Madagascar
                  Lithuania
                  Malawi
                  Luxembourg
                  Mali
                  Malta
                  Mauritania
                  Moldova
                  Mauritius
                  Monaco
                  Mayotte
                  Montenegro
                  Morocco
                  Netherlands
                  Mozambique
                  North Macedonia
                  Namibia
                  Norway
                  Niger
                  Poland
                  Nigeria
                  Portugal
                  Republic of the Congo
                  Romania
                  Reunion
                  Russia
                  Rwanda
                  San Marino
                  Saint Helena
                  Serbia
                  São Tomé and Príncipe
                  Slovakia
                  Senegal
                  Slovenia
                  Seychelles
                  Spain
                  Sierra Leone
                  Svalbard and Jan Mayen
                  Somalia
                  Sweden
                  South Africa
                  Switzerland
                  South Sudan
                  Ukraine
                  Sudan
                  United Kingdom
                  Tanzania
                  Vatican City
                  The Gambia
                  Togo
                  Tunisia
                  Uganda
                  Western Sahara
                  Zambia
                  Zimbabwe