Publish your products
Crawford OH1042FI Glazed Insulated Overhead Sectional Door
Crawford OH1042FI Glazed Insulated Overhead Sectional Door
Crawford OH1042FI Glazed Insulated Overhead Sectional Door
Crawford OH1042FI Glazed Insulated Overhead Sectional Door
Crawford OH1042FI Glazed Insulated Overhead Sectional Door
Crawford OH1042FI Glazed Insulated Overhead Sectional Door

    Crawford OH1042FI Glazed Insulated Overhead Sectional Door

    4.6 out of 5 stars4.6(5 reviews)

    The Crawford OH1042FI overhead sectional door is one of the most stable overhead doors on the market. 

    It is an overhead sectional door, suitable for all types of buildings, with regard to both function and appearance. High flexibility makes it possible to install this door in almost every type of building.

    The door slides up under the roof when opened, allowing free space around the door opening and leaving the door opening completely free.

    The door is made of aluminium tubular profiles, filled with sandwich panels or acrylic windows. The high light admission makes this door the ideal choice for working environments that require maximum lighting.

    The Crawford OH1042FI overhead sectional door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the European Standardization Committee, CEN.

    Specification
    • Product description

      • Overhead sectional door/sectional door with panels of extruded, E6-EV1, anodized, high strength aluminium profiles with a thermal separation as supporting frame (Height 450 - 700 mm).
      • Life time expectations door: 200.000 door cycles if service/replacement program is performed.
      • Infills optionally double or triple layered acrylic windows, double hard (energy) glass.
      • Integrated finger pinch protection
      • Top, bottom and side seals and seals between door sections
      • Standard track system in galvanized steel
      • Spring balancing, 20.000 cycles
      • Spring break device
      • Lock bolt, step-handle,
      • Compliance with all operational and safety instructions in EU Directives and the standards of the European Standardization Committee (CEN)
      • Standard hardware (head room 485/510 mm to 800 mm)
      • Operating system: manual
      • Standard door sizes (DLW x DLH)
        MIN: 1200 x 2000 mm
        MAX: 7250 x 6050 mm

      CEN Performance

      • Wind load (EN 12424): Class 3 (700 N/m²) door width ≤4.250 mm
      • Thermal transmittance (EN 12428): 3,1 W/(m²∙K) with double acrylic glazing; 2,6 W/(m²∙K) with triple acrylic glazing; 2,2 W/(m²∙K) with double hard energy glass
      • Water penetration (EN 12425): Class 3 (no passdoor)
      • Air permeability (EN 12426): Class 3 (no passdoor)

      Bottom Sections

      • Standard: Aluminium insulated frame construction
      • Option: Sandwich panel across entire width, surface waffled,
      • Section height 545 mm plus bottom seal

      Glazing infills

      • Standard: scratch-resistant acrylic sheets, 2 x 2,5 mm, total thickness 27 mm, single sealed
      • Option: acrylic sheets, 2 x 2,5 mm, total thickness 27 mm, single sealed
      • Option: acrylic glass 2 x 2,5 mm, total thickness 27 mm, double sealed
      • Option: scratch-resistant acrylic glass 2 x 2,5 mm, total thickness 27 mm, double sealed
      • Option: Triple glazing – scratch resistant
      • Option: Triple glazing – not scratch resistant
      • Option: DH4D, double glazing 2 x 4 mm hardened glass (thermal transmittance glazing, 2,75 W/(m²∙K))
      • Option: DH6D, double glazing 2 x 6 mm hardened glass (thermal transmittance glazing, 2,75 W/(m²∙K))
      • Option: DE4D, double glazing 2 x 4 mm hardened glass with Argon filling (thermal transmittance glazing, 1,1 W/(m²∙K))
      • Option: DE6D, double glazing 2 x 6 mm hardened glass with Argon filling (thermal transmittance glazing, 1,1 W/(m²∙K))

      Sandwich units

      • Standard: infill, aluminium units, surface stucco interior / exterior
      • Option: infill, steel units, interior / exterior RAL 9006 surface smooth
      • Option: infill, aluminium units, surface aluminium stucco interior / exterior smooth
      • Option: infill, aluminium units interior / exterior anodized

      (Other glazing / sandwich unit designs available on request)

      Surface color

      Insulated aluminium frame

      • Standard: E6/EV1 anodized
      • Option: interior and / or exterior painted in standard colors
      • Option: interior and / or exterior painted in RAL-standard color buyer’s choice
      • Option: interior and / or exterior painted according to color sample
      • Option: interior and exterior powder coated

      Sandwich panel

      • Standard: Aluminium panel aluminium interior and exterior or
      • Standard: Steel panel interior RAL 9002, exterior standard colors
      • Option: Aluminium and steel panel interior and/or exterior painted according to color sample
      • Option: Aluminium and steel panel interior and / or exterior painted in RAL-standard colors buyer’s choice

      Infills

      • Standard: Design see above
      • Option: interior and / or exterior painted in standard colors
      • Option: interior and / or exterior painted in RAL-standard color buyer’s choice
      • Option: interior and / or exterior painted according to color sample
      • Option: interior and exterior powder coated

      Door locking device

      • Option: Second lock bolt
      • Option: Lock with profile cylinder lockable on one or both sides
      • Option: Door locking switch (essential with electric operation)

      Hardware

      • SLL: drop clearance 400 mm
      • LL: drop clearance 265 mm (≤250 kg), 300 mm (>250 kg, >6000 mm)
      • HL: drop clearance HL+320 mm (HL ≤3400 mm), HL+370 mm (HL >3400 mm)
      • HHL: drop clearance HL+220 mm (HL ≤3400 mm), HL+270 mm (HL >3400 mm)
      • VL: drop clearance min. door height + 400 mm

      Operator

      • Option: Chain hoist “T” (Gear ratio 1:4, Door weight max. 250 kg)
      • Option: Chain hoist “U” (Gear ratio 1:3, Door weight over 250 kg)
      • Option: Electronic operator:
        • Operating voltage: 230 V AC, 50/60 HZ (internal supply 3-phase 230 V AC)
          • Operating factor: ED = 30%, S3 10 min, non-continuous operation
          • (Engine operation 3 min, pause 7 min, direct-inverting)
          • Torque: 15-40 Nm, depending on reel type (value of given door shaft)
          • Fusing: 10 A
          • Brake: non-reversible worm gear
          • Speed monitor: electronic monitoring
          • Freewheel / clutch: mechanical engagement/disengagement
          • Limit switch: electronic via torque (setting “Door open” during programming) Setting “Door closed” in processor board
          • Gears: worm gear 1750 RPM yields approx. 24 rotations door shaft
          • Shaft: ø35 mm or hexagonal
          • Direct drive system
          • No special wall reinforcement necessary
          • Temperature range: -20°C to 60°C
          • Soft stop, soft start
          • Connection using “CEE plug” or lockable mains isolator
          • Maximum door weight 400 kg
        • Options
          • Chain transmission
          • Chain guard

        Other drive variants available on request subject to technical inspection

        Control units

        Control unit 920

        • Output 0.37 kW, input 1 x 230 V. Including control unit with standard actuator UP‑STOP‑DOWN. The door closes using dead-man controls.
        • Operating speed 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time
        • Options:
          • Additional buttons, key switch
          • Door/bridge interlock

        Control unit 930

        • Output 0.37 kW, input 1 x 230 V. Including control unit with standard actuator UP‑STOP‑DOWN. The door closes using pulse control incl. self-monitoring safety edge
        • Operating speed 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time
        • Options
          • Radio remote control
          • “Open” (if open button is used during closing process - door immediately stops and opens completely)
          • “Automatic close” (safety photo cell compulsory requirement)
          • Door closes automatically after set period (4-60 sec)
          • Pull switch for opening function
          • External push-button, key switch
          • Door/bridge interlock

        Control unit 950

        • Output 0.37 kW, input 1 x 230 V. Dimensions: 180 x 380 x 120 mm (wxhxd) including control unit with standard actuator UP-STOP-DOWN and pulse control incl. self-monitoring safety edge. Counter/error code display and servicing info display in top of control cabinet. Operating speed 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time.
        • Options:
          • Radio remote control
          • “Open” (if open button is used during closing process - door immediately stops and opens completely)
          • “Automatic close” (safety photo cell compulsory requirement) Door closes automatically after set period (4-60 sec)
          • Pull switch for OPEN / CLOSE
          • External push-button, key switch
          • “One-button function” - opens or closes door, depending on actual status (e.g. radio, pull switch)
          • additional safety (e.g. photo cell, radar) – door immediately opens completely
          • D-Module (D1-D6)
          • Photo cell
          • Reduced opening height
          • Radar
          • Magnetic loop
          • Warning lights
          • Traffic lights
          • Interlocking door function
          • Door/bridge interlock

        Other supplementary equipment

        • Anti-corrosive hardware
          • Anti-corrosive package Type “C”
            • Stainless steel hinges and roller brackets
            • Stainless steel screws
            • Stainless steel roller shafts and door cables
            • Aluminium top and bottom profile
            • Powder coated corner bracket (RAL 9002)
          • Anti- corrosive package Type “A”
            • Stainless steel hinges and roller brackets
            • Stainless steel screws
            • Stainless steel roller shaft and door cables
            • Aluminium top and bottom profile
            • Powder coated corner bracket (RAL 9002)
            • Powder coated end caps, trusses, tracks, hangers, connection beams, safety pull bracket (RAL 9002)
          • Anti- corrosive package Type “S”
            • Safety pull cables, stainless steel
          • Anti- corrosive package Type “Z”
            • Electro-galvanized springs (max. 70.000 cycles)
        • Cable break device
        • Increased cycle spring (20.000 – 100.000)
        • Ventilator “P” (free area approx. 170 cm²)

        Special models

        • Fixed top and side sections, with and without passdoor, in the same color and construction as the door leaf are available on request !! (subject to technical inspection)
      Technical specification
      • Unique ref.assa-abloy-oh1042fi-overhead-sectional-door
      • Product familyIndustrial Doors
      • Product groupOverhead Sectional Doors
      • TypeObject (single object)
      • Date of publishing2021-02-04
      • Edition number3
      • Height (mm)6050
      • Width (mm)7250
      • Depth (mm)42
      Related
      • Material mainAluminium
      • Material secondaryGlass
      • Designed inNetherlands
      • Manufactured inNetherlands
      Classification
      • BIMobject CategoryDoors - Industrial
      • IFC classificationDoor
      • UNSPSC nameDoors
      • UNSPSC code301715

      Region availability

      Europe Asia Africa
      Åland Islands
      Afghanistan
      Algeria
      Albania
      Bahrain
      Angola
      Andorra
      Iran
      Benin
      Austria
      Iraq
      Botswana
      Belarus
      Israel
      Burkina Faso
      Belgium
      Jordan
      Burundi
      Bosnia and Herzegovina
      Kuwait
      Cameroon
      Bulgaria
      Lebanon
      Cape Verde
      Croatia
      Oman
      Central African Republic
      Cyprus
      Palestine
      Chad
      Czech Republic
      Qatar
      Comoros
      Denmark
      Saudi Arabia
      Côte d'Ivoire
      Estonia
      Syria
      Democratic Republic of the Congo
      Faroe Islands
      Türkiye
      Djibouti
      Finland
      United Arab Emirates
      Egypt
      France
      Yemen
      Equatorial Guinea
      Germany
      Eritrea
      Gibraltar
      Eswatini
      Greece
      Ethiopia
      Guernsey
      Gabon
      Hungary
      Ghana
      Iceland
      Guinea
      Ireland
      Guinea-Bissau
      Isle of Man
      Kenya
      Italy
      Lesotho
      Jersey
      Liberia
      Latvia
      Libya
      Liechtenstein
      Madagascar
      Lithuania
      Malawi
      Luxembourg
      Mali
      Malta
      Mauritania
      Moldova
      Mauritius
      Monaco
      Mayotte
      Montenegro
      Morocco
      Netherlands
      Mozambique
      North Macedonia
      Namibia
      Norway
      Niger
      Poland
      Nigeria
      Portugal
      Republic of the Congo
      Romania
      Reunion
      Russia
      Rwanda
      San Marino
      Saint Helena
      Serbia
      São Tomé and Príncipe
      Slovakia
      Senegal
      Slovenia
      Seychelles
      Spain
      Sierra Leone
      Svalbard and Jan Mayen
      Somalia
      Sweden
      South Africa
      Switzerland
      South Sudan
      Ukraine
      Sudan
      United Kingdom
      Tanzania
      Vatican City
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe