Publish your products
Crawford OH1082P Highly Insulated Panel Door

Crawford OH1082P Highly Insulated Panel Door

3.7 out of 5 stars3.7(6 reviews)

The Crawford OH1082P overhead sectional door, with its modern and clean design, is one of the best insulated overhead sectional doors on the market.

With a panel thickness of 82 mm, the Crawford OH1082P overhead sectional door is designed for businesses with frequently used doors that need an excellent temperature control.

The Crawford OH1082P overhead sectional door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the´European Standardization Committee, CEN.

Specification
  • Features

    • Max size: (W x H): 8000 x 6000 mm
    • Panel thickness: 82 mm
    • Panel material: Diamond grid
    • Filling: CFC-free polyurethane (PUR), flame retardant DIN 4102-B2 / EN13501-1-B-S2,d0
    • Weight: Steel: 15 kg/m2
    • Color outside: 13 standard RAL colors
    • Color inside: RAL 9002
    • Track types: 
      • Standard: SL
      • Optional: HL, VL, LL, HHL
    • Windows: Optional: FARP, FPRA or FARS
    • Passdoor: Not possible
    • Electrical operation: Optional: Automated operation, Access control, Safety functions

    Performance

    • Opening/closing speed:
      • CDM9: 0.25 m/s
      • CDM9 HD: 0.18 m/s
      • CDM9 2H: opening 0.5 m/s, closing 0.25 m/s
    • Life time expectations: 
      • Door: 200000 door cycles or 10 years, when service/replacement program has been performed
      • Springs: 20000 door cycles
    • Resistance to wind load, EN12424: Class 3 (≤ 4250 mm DLW) (Higher classes on request)
    • Thermal transmittance, EN12428: 
      • 0,46 W/(m²·K) Steel door, full panel
      • (Door size 5000 x 5000 mm)
      • Thermal calculations on exact door sizes and configurations are available on request
    • Resistance to water penetration, EN12425: Class 3
    • Air permeability, EN12426: Class 3
    • Acoustic insulation, EN ISO 10140-2: Rw - 24 dB
Technical specification
  • Unique ref.assa-abloy-oh1082p-overhead-sectional-door
  • Product familyIndustrial Doors
  • Product groupOverhead Sectional Doors
  • TypeObject (single object)
  • Date of publishing2020-04-26
  • Edition number3
  • Height (mm)6000
  • Width (mm)8000
  • Depth (mm)82
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13
  • OmniClass TitleMetal Doors

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe