ASSA ABLOY RD100 3W and 4W Compact Revolving Door

Unique ref.: assa-abloy-rd100-3w-4w
Brand: ASSA ABLOY Entrance Systems
Product family: Automatic Revolving Doors
Product group: RD100, 1.8 to 3.0 m ∅
Date of publishing: 2021-04-26
Edition number: 1
Type: Object (single object)

You are viewing the ASSA ABLOY RD100 Intelligent Manually Operated Revolving Door System providing Comfort, Convenience & Safety automatically at the user’s pace, with Power Assist, Speed Control & Auto Park as standard. Modern modular design comprising three or four door leaves, framed curved glazed outer walls, radially segmented ceiling & semi-circular dustcovers, complete with electro-mechanical operator & Configurable Digital Control.

The option burglary resistance is integrated in the BIM family and dimensions will be adjusted accordingly.

[LIST]
Optional Automatic Parking Brake
Optional FRAME stile curved glazed side screens for anti-bandit glazing options
Optional SLIM stile curved glazed side screens, with top glazing beads flush to the ceiling
Optional class 3 EN1627:2011 burglary resistance
Available with alternative glass types and finishes
Additional Fixed Panels and Over Panels

Besam

Model:
ASSA ABLOY RD100 3 and 4 wing Rugged framed manually operated power assisted revolving door system providing comfort, convenience and safety automatically at the user’s pace.

System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

Certification:

Manufacturer’s Declaration of Conformity

Environmental Product Declaration in accordance with ISO 14025 and EN 15804

Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

Security Rating: EN1627:2011 RC3 OR Not required

Door System:

ASSA ABLOY RD100 3 and 4 wing Rugged framed manually operated power assisted revolving door system providing maximum compartment space for increased user comfort:

- System: Canopy mounted operator and controls

- Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

- Frame door leaves: Three or four leaf rigid turnstile

- Glass type – door leaves: Standard 6.4mm 2B2 OR 9.14mm P2A OR 10.28mm P4A / P5A OR 14mm P6B clear laminated glass

- Door seal: Soft edge rubber mounting profile and replaceable horse hair brush to three edges

- Handles: Horizontal 25mm diameter push OR Vertical 30mm diameter brushed stainless steel push bars

- Frame outer walls: Standard curved glazed side screens OR Curved glazed side screens with EN1627:2011 RC3 burglary resistance

- Glass type – outer walls: Standard 8.76mm 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B clear laminated glass

- Ceiling: Radially segmented easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

- Dustcover finish: Easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

- Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern without strobe effect

- Climate Control / Air Curtain: Consult ASSA ABLOY for further details or Not required

- Canopy cover: 180 OR 360 Degree weather resistant cover draining to water spouts OR Not required

- Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value of the canopy 1.96 W/m²K OR Not required

- Ground ring: Circular stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets OR Not required

- Matting: EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required

Operation and control system:

- CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

- Operation: Power assisted manual operation and auto park

- Two mode control switch: Standard surface OR Flush mounted

- Power Assist; Low energy power is applied to the door set to make it lighter to move from stationary and at low speed

- Manual speed control: Digitally monitored and individually controlled. Gentle braking is applied automatically on reaching the chosen upper manual speed limit. Project setting: X.X RPM

- Park Assist; When users stop pushing the door, the operator will automatically return the door set to park position with all door leaves in contact with the outer walls (Max 1.6j kinetic energy)

- Park control: Automatic parking brake, arrests the door between each activation to eliminate unwanted rotation (hold force parameter range; 0 – 99%), released by external impulse (specify type) OR Not required. Project setting: XX %

- Reverse torque control: Protects against damage, ensures greater reliability and reduces the risk of injury as well as operational costs in the event that the door is misused and pushed in the wrong direction

- Passive soft rubber safety edges: To outer wall leading mullion and door leaf bottom rail reduce the risk of crush injury

- Emergency stop, on the inner leading mullion: Standard surface or flush mounted

- Plug and play graphic service interface provides comprehensive & intuitive parameter control, enabling each installation to be tailored to the client’s present and future needs

Dimensions:

- Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm

- Overall diameter: XXXXmm (Int. Diameter + 88mm Std. OR + 222mm for NCD)

- 3 wing door Opening width (TW): 793 / 943 / 1093 / 1243 / 1393mm

- 4 wing door Opening width (TW): 1191 / 1403 / 1615 / 1827 / 2039 mm

- Internal height: XXXXmm (Maximum 3000mm)

- Fascia height: 200mm OR XXXXmm (Maximum 1250mm). Overall height XXXXmm

Locking mechanism:

- One OR Two manual single point espagnolette deadlocks and dust proof floor keep to the turnstile OR Rugged frame night closing doors with Euro hook lock OR Rugged frame night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height / Max. Int. Hgt. 2600mm)

Warranty:

Standard 1 Year warranty


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Revolving Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Code: L411
Description: Doors
Code: SS-25-30-20-70
Description: Revolving Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_70
Uniclass 2015 Description: Revolving doorset systems
Code: 25-30-20-70
Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
OmniClass Number: 23-13 33 21 11 13
OmniClass Title: Revolving Door Aluminum-Framed Entrances
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Powered by BIMobject®