Publish your products
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door
    Archived

    ASSA ABLOY RD300 3W and 4W Compact Glass Revolving Door

    You are viewing the ASSA ABLOY RD300 3 and 4-wing Glass revolving door your indoor climate will be safeguarded against unwanted air infiltration, enabling you to take control of your energy consumption without compromising with a welcoming, luxurious entrance.

    The all glass revolvers are available in a variety of diameters, ensuring optimal convenience for staff, customers and guests accompanied by goods or luggage. And staying true to our reputation – market leading in safety, naturally.

    Besam

    Specification
    • Models:
      ASSA ABLOY RD300 3 and 4 wing Structural glass automatic revolving door system providing transparent aesthetics, hands free operation and Hi-Tech functionality.

      System including normal installation to comply with BS7036-0-2014 / BS-EN16005, complete with the installer’s Declaration of Conformity in accordance with Machinery Regulations.

      Certification:
      Manufacturer’s Declaration of Conformity

      Environmental Product Declaration in accordance with ISO 14025 and EN 15804

      Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

      Door System:
      ASSA ABLOY RD300 3 and wing Structural glass automatic revolving door system providing transparent aesthetics, maximum compartment space for increased user comfort:

      - System: In-floor mounted operator and controls, complete with IP X5 rated containment

      - Trim finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium Stainless Steel cladding ref: XXXX

      - Structural bolted glass door leaves: Three leaf rigid turnstile

      - Glass type – Door Leaves: 12mm / 15mm Clear toughened glass (Int. Hgt. =>2600mm? then 15mm)

      - Door seal: Slender aluminium profile perimeter trim and replaceable horse hair brush to three edges

      - Structural glass outer walls: Silicone bonded, with slender aluminium profiles to trim and joints

      - Glass type – Outer Walls: 16.76mm 1B1 Clear laminated

      - Structural glass ceiling / canopy: Silicone bonded, with slender aluminium profiles to trim and joints

      - Glass type - Ceiling / Canopy: 16.76mm 1B1 Clear laminated

      - Glass Ceiling Console: Concealed Sensor Housing (=>2.7m Ø only) or Standard 45mm Trim

      - Ceiling Rain Guard: Perimeter Trim Upstand over entrance to deflect water run off to the outer walls or Not required

      - Control Console; Flush Mount full height Control Post to inner leading mullion or Not required

      - Ground Ring; Circular Stainless steel 30 x 30 section formed to suit internal diameter and cross braced to operator cement box. Ring supplied with height and level adjustable fixing brackets

      - Matting; EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required

      Operation and control system:

      - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

      - Operation: Automatic, operated hands free on approach

      - Four mode PCD control switch: programmable multi-schedule REAL TIME and diagnostic display, surface or flush mounted (Optional control post). Provides the Facilities Manager with full operational control and 365 day pre-programming

      - Activation: PIR Motion Sensors Surface Mounted to the ceiling perimeter trim or Flush Mounted within Concealed Sensor Housing signal the door to rotate at the pre-set speed without the need to push

      - Rotation Lock, secures the door automatically between each activation to eliminate unwanted rotation, released by PIR/DSR or external impulse or Not required

      - Panic / threat control: Rotation Lock, secures the door instantly in any position by the operation of a panic switch to restrict forced entry or Not required

      - PSPE Active soft rubber safety edges: To outer wall leading mullion and door leaf bottom rail reduce the risk of crush injury

      - Additional ESPE presence sensors for vulnerable users: to each door leaf face signal the door to slow / stop and leading mullion late entry sensors signal the door to stop

      - Emergency stop, on the inner leading mullion: Standard surface or flush mounted (Optional control post)

      - Disabled access slow speed switches: Standard surface or flush mounted (Optional control post) signal the door to rotate at slow speed or Not required

      Dimensions:

      - Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm

      - Overall diameter: XXXXmm (Int. Diameter + 52mm Std. or + 154mm for Night Closing Doors)

      - 3 wing door Opening Width (TW): 853 / 1003 / 1153 / 1303 / 1453mm

      - 4 wing door Opening Width (TW): 1237 / 1449 / 1661 / 1873 / 2085mm

      - Entrance Height: XXXXmm (Maximum 3000mm)

      - Glass Ceiling Trim Height: 45mm. Overall Height XXXXmm (Entrance Height +60mm)

      Locking mechanism:

      - Face fixed dead lock to one leaf or Face fixed dead locks to two leaves or Electro-Mechanical lock to the turnstile or Night Closing Doors with face fixed dead locks

      Warranty:

      Standard 1 Year warranty

    Technical specification
    • Unique ref.assa-abloy-rd300-3w-4w
    • TypeObject (single object)
    • Date of publishing2021-04-26
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit