ASSA ABLOY RD3L 3W High Capacity Revolving DoorASSA ABLOY RD3L 3W High Capacity Revolving DoorASSA ABLOY RD3L 3W High Capacity Revolving DoorASSA ABLOY RD3L 3W High Capacity Revolving DoorASSA ABLOY RD3L 3W High Capacity Revolving Door
View previous images
View next images

ASSA ABLOY RD3L 3W High Capacity Revolving Door

You are viewing the ASSA ABLOY RD3L creates a spacious and welcoming entrance that can accommodate shopping trolleys, luggage carts and wheelchairs with ease. The full rotating ceiling ensures even lighting and eliminates brush marks, while hidden sensors allow for an uncluttered presentation and clean lines throughout.

The option burglary resistance is integrated in the BIM family and dimensions will be adjusted accordingly.

Large-capacity
Superior safety features
Aesthetic
Energy savings

Specification
  • Models:
    ASSA ABLOY RD3L Automatic High Capacity Revolving Door System providing safe hands free operation, straight line access for disabled users or trolleys, panic exit and capacity for up to five / seven / nine / twelve occupants per compartment depending on door size.

    System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

    Certification:
    Manufacturer’s Declaration of Conformity

    Environmental Product Declaration in accordance with ISO 14025 and EN 15804

    Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

    Security Rating: EN1627:2011 RC3 or Not required

    Door System:
    ASSA ABLOY RD3L Automatic High Capacity Revolving Door System providing safe hands free operation, straight line access for disabled users or trolleys, panic exit and capacity for up to five / seven / nine occupants per compartment:

    - System: CANOPY MOUNTED dynamic load compensating peripheral drive / brake and controls provides consistent safe and reliable operation even under wind load

    - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

    - FRAME Door Leaves: Standard Breakout leaves, Electro Mechanical release at the leading edge – Panic Egress on fire alarm activation, manual release force 150N Max

    - Glass type – Door Leaves: Standard 6.4mm 2B2 OR 9.14mm P2A Clear laminated glass

    - Door Seal: Replaceable horse hair brush to three edges

    - Main Bearing & Centre Shaft: 150mm diameter surface mounted easy access main bearing and centre shaft

    - Frame Outer Walls: Curved glazed side screens, with top glazing beads flush to the ceiling for superior aesthetics

    - Glass type – Outer Walls: Standard Standard 8.76mm 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B Clear laminated glass

    - Ceiling: Whole rotating, radially segmented easy clean and scratch resistant white Melamine or Formica colour XXXXX

    - Dustcover finish: Easy Clean and scratch resistant white Melamine OR Formica colour XXXXX

    - Lighting: Twelve No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours set within a full rotating ceiling for optimum lighting pattern and no strobe effect

    - Climate Control: Electric or Water heated air curtain with radial outlet plenum to the internal entrance WITHIN the standard overall canopy diameter (Min. 380mm Fascia Height) or Not required

    - Canopy / Roof Construction: Standard dust cover or LOAD BEARING up to 1500kg (Min. Fascia Hgt. 380mm)

    - Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or Not required

    - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover or Not required

    - Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets

    - Matting; EMCO Standard straight grid 517G Black Rubber or Standard straight grid 517R Black Carpet or Not required

    Operation and control system:

    - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

    - Operation: Automatic, operated hands free on approach. Project setting: X.X RPM

    - Programme Selector: Six Position with PCD programmable multi-schedule REAL TIME and diagnostic display, FLUSH mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-programming

    - Activation: Standard four (two per entrance) Direction Sensing Radar, concealed behind the canopy fascia signal the door to rotate at the pre-set speed without the need to push. Direction Sensing Radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy

    - Emergency Exit: Electro Mechanical Breakout allows the doors to be manually folded at any point in the door rotation, on fire alarm activation and with a maximum force of 150N, to provide an EN16005:2012 compliant escape route width of 1881 / 2182 / 2482 mm

    - Park Control: Rotation Brake, secures the door automatically between each activation to eliminate unwanted rotation to prevent wasted energy, released by DSR impulse

    - Park Control Override: Push buttons within the closed compartments allow every user a direct override of the parking brake

    - PSPE Active soft rubber safety edges to; Door leaf bottom rail (full width of the folding leaf, pivot point and fixed leaf) and leading door stile

    - ESPE Presence Sensors: single zone to the outer wall leading mullion and dual zone to the door leaf leading face (zones independently programmable to trigger slow or stop)

    - Passive soft rubber buffers to outer wall mullions

    - Emergency Stop, on the inner leading mullion: Standard FLUSH mounted

    - Disabled Slow Speed Switches: Standard FLUSH mounted

    Dimensions:

    - Internal diameter: 4200 / 4800 / 5400 / 6200 mm

    - Overall diameter: 4290 / 4890 / 5490 / 6290 mm

    - Opening Width (TW): 1991 / 2292 / 2592 / 2992 mm

    - Escape Width between folded leaves and Outer Walls on two sides: 1142 / 1332 / 1510 / 1777 mm (each side)

    - Internal Height: XXXXmm (Maximum 3000mm or 2600mm Max if RC3)

    - Fascia Height: 340mm OR XXXXmm (Maximum 1250mm). Overall Height XXXXmm

    Locking mechanism:

    - Electro-Mechanical locking (NON Escape Route only) OR Night Closing Doors with Euro Profile hook lock and optional rear edge lock OR Night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Std. 340mm Fascia Height / Max. Int. Hgt. 2600mm)

    Warranty:

    Standard 1 Year warranty

Technical specification
  • Unique ref.assa-abloy-rd3l-3w
  • Collection setAutomatic Revolving Doors
  • CollectionRD3L, 4.2 to 6.2 m ∅
  • TypeObject (single object)
  • Date of publishing2021-04-26
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryDoors - Revolving
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL411
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodeSS-25-30-20-70
  • Uniclass 2.0 DescriptionRevolving Doorset Systems
  • NBS Reference Code25-30-20-70
  • NBS Reference DescriptionRevolving Doorset Systems
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances

Region availability

Europe Asia Africa
Albania
Afghanistan
Egypt
Andorra
Bahrain
Austria
Iran
Belarus
Iraq
Belgium
Israel
Bosnia and Herzegovina
Jordan
Bulgaria
Kuwait
Croatia
Lebanon
Cyprus
Oman
Czech Republic
Palestine
Denmark
Qatar
Estonia
Saudi Arabia
Faroe Islands
Syria
Finland
Turkey
France
United Arab Emirates
Germany
Yemen
Gibraltar
Armenia
Greece
Azerbaijan
Guernsey
Bangladesh
Hungary
Bhutan
Iceland
British Indian Ocean Territory
Ireland
Brunei
Isle of Man
Cambodia
Italy
China
Jersey
Christmas Island
Latvia
Cocos (Keeling) Islands
Liechtenstein
Georgia
Lithuania
Hong Kong
Luxembourg
India
Macedonia (FYROM)
Indonesia
Malta
Japan
Moldova
Kazakhstan
Monaco
Kyrgyzstan
Montenegro
Laos
Netherlands
Macau
Norway
Malaysia
Poland
Maldives
Portugal
Mongolia
Romania
Myanmar (Burma)
Russia
Nepal
San Marino
North Korea
Serbia
Pakistan
Slovakia
Philippines
Slovenia
Singapore
Spain
South Korea
Svalbard and Jan Mayen
Sri Lanka
Sweden
Taiwan
Switzerland
Tajikistan
Ukraine
Thailand
United Kingdom
Turkmenistan
Vatican City
Uzbekistan
Åland Islands
Vietnam