ASSA ABLOY RDA 3W and 4W High Security Revolving DoorASSA ABLOY RDA 3W and 4W High Security Revolving DoorASSA ABLOY RDA 3W and 4W High Security Revolving DoorASSA ABLOY RDA 3W and 4W High Security Revolving DoorASSA ABLOY RDA 3W and 4W High Security Revolving DoorASSA ABLOY RDA 3W and 4W High Security Revolving DoorASSA ABLOY RDA 3W and 4W High Security Revolving Door
View previous images
View next images

ASSA ABLOY RDA 3W and 4W High Security Revolving Door

You are viewing the ASSA ABLOY RD, 3W and 4W revolving door. Revolving doors create attractive entrances that combine the climate-control advantages of a revolving door with the security and convenience of an automatic door. It can be ordered in several different configurations that can be combined to match virtually any building.

High security anti-tailgate or anti piggyback system

Climate-control
Variety of configurations available
Convenience
Frame Drum Walls or Slim Drum Walls
Frame Door Leaves of Slim Door Leaves

Specification
  • Models:
    ASSA ABLOY RD4 A2 Rugged framed automatic two way access control four leaf revolving door system providing increased security, hands free operation and Hi-Tech functionality.

    ASSA ABLOY RD4 A1 Rugged framed automatic one way access control four leaf revolving door system providing increased security, hands free operation and Hi-Tech functionality.

    ASSA ABLOY RD3 A1 Rugged framed automatic one way access control three leaf revolving door system providing increased security, hands free operation and Hi-Tech functionality.

    System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

    Certification:
    Manufacturer’s Declaration of Conformity

    Environmental Product Declaration in accordance with ISO 14025 and EN 15804

    Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

    Security Rating: EN1627:2011 RC3 or Not required

    Door System:

    ASSA ABLOY RD-4 A2 Rugged framed automatic two way access control four leaf revolving door system providing increased security, maximum weather seal and threshold width for optimum energy efficiency and two way traffic flow:

    OR

    ASSA ABLOY RD-4 A1 Rugged framed automatic one way access control four leaf revolving door system providing increased security, maximum weather seal and threshold width for optimum energy efficiency and two way traffic flow:

    OR

    ASSA ABLOY RD3 A1 Rugged framed automatic one way access control three leaf revolving door system providing increased security and maximum compartment space for increased user comfort:

    - System 4 wing door: Canopy mounted operator, self-blocking gearbox, drive arm release, Entry and exit anti-tailgate or anti piggyback system and controls OR

    - System 3 wing door: Canopy mounted operator, self-blocking gearbox, drive arm release and controls. Entry anti-tailgate system comprising 120 degree black rubber contact mat

    - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

    - Frame door leaves: Four leaf rigid turnstile or Electro mechanical breakout – panic egress, release force 150N Max

    - Glass type – door leaves: Standard 6.4mm 2B2 OR 9.14mm P2A OR 10.28mm P4A / P5A OR 14mm P6B clear laminated glass

    - Door seal: Soft edge rubber mounting profile and replaceable horse hair brush to three edges

    - Frame outer walls: Standard curved glazed side screens OR Curved glazed side screens with EN1627:2011 RC3 burglary resistance

    - Glass type – outer walls: Standard 8.76mm 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B clear laminated glass

    - Ceiling: Radially segmented easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

    - Dustcover finish: Easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX

    - Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern without strobe effect

    - Climate Control / Air Curtain: Consult ASSA ABLOY for further details or Not required

    - Canopy cover: 180 OR 360 Degree weather resistant cover draining to water spouts OR Not required

    - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value of the canopy 1.96 W/m²K OR Not required

    - Ground ring: Circular stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets OR Not required

    - Matting: EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required

    Operation and control system:

    - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

    - Operation: Controlled entry and exit, selectable automatic entry / exit operated hands free on approach. Project setting: X.X RPM

    - Seven mode PCD control switch: programmable multi-schedule REAL TIME and diagnostic display, flush OR surface mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-programming

    - Controlled entry and exit activation: Third party access control system (NOT INCLUDED) connected to entry and exit inputs

    - Switchable entry and exit activation: PIR motion sensors OR Direction sensing radar, concealed behind the canopy fascia signal the door to rotate at the pre-set automatic speed without the need to push. Direction sensing radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy

    - 4 wing door Anti-tailgate or anti piggyback sensor: Ceiling mounted laser sensors on both the entry and exit sides control and prevent unauthorised use of following or opposite compartments

    - 3 wing door Anti-tailgate sensor: 120 degree black rubber contact mat on the entry side only, controls and prevents unauthorised use of following or opposite compartments

    - floor mounted sensor on the entrysides control and prevent unauthorised use of following or opposite compartments

    - Emergency exit: Electro mechanical breakout allows the doors to be manually folded on fire alarm activation with a maximum force of 150N at any point in the door rotation, to provide an EN16005:2012 compliant escape route width of 868 / 1080 / 1292mm or Not required

    - Park control: Self blocking gearbox, locks the door automatically between each activation to eliminate unwanted rotation through wind pressure or unauthorised use, released by PIR/DSR and external access control impulse

    - Panic / threat control: Self Blocking Gearbox locks the door instantly in any position by the operation of a panic switch to prevent forced entry or NOT REQUIRED

    - Entrapment Control: Push buttons within the closed compartments allow every user to override the blocking function and exit the door safely on the appropriate side. For unauthorised use the door reverses and for authorised use the door rotates forward

    - PSPE Active soft rubber safety edges: To outer wall leading mullion, door leaf bottom rail and leading door stile reduce the risk of crush injury

    - Additional ESPE presence sensors for vulnerable users: to each door leaf face signal the door to slow / stop and/or leading mullion late entry sensors signal the door to stop or Not required

    - Emergency stop, on the inner leading mullion: Standard surface or flush mounted

    Dimensions:

    - Internal diameter: 1800 / 2100 / 2400mm

    - Overall diameter: XXXXmm (Int. Diameter + 88mm Std. OR + 222mm for NCD)

    - 4 wing door Opening width (TW): 1191 / 1403 / 1615mm

    - 3 wing door opening width (TW): 793 / 943 / 1093mm

    - Internal height: XXXXmm (Maximum 3000mm)

    - Fascia height: 200mm OR XXXXmm (Maximum 1250mm). Overall height XXXXmm

    Locking mechanism:

    - Standard equipment Self-blocking gearbox to the turnstile, locks the door between each operation and in the PCD “Off” position AND rugged frame night closing doors with Euro hook lock OR Rugged frame night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height / Max. Int. Hgt. 2600mm)

    Warranty:

    Standard 1 Year warranty

Technical specification
  • Unique ref.assa-abloy-rda-3w-4w-security
  • Collection setAutomatic Revolving Doors
  • CollectionRDA 1.8 to 2.4 m
  • TypeObject (single object)
  • Date of publishing2021-04-26
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryDoors - Revolving
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL411
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodeSS-25-30-20-70
  • Uniclass 2.0 DescriptionRevolving Doorset Systems
  • NBS Reference Code25-30-20-70
  • NBS Reference DescriptionRevolving Doorset Systems

Region availability

Europe Asia Africa
Albania
Afghanistan
Egypt
Andorra
Bahrain
Austria
Iran
Belarus
Iraq
Belgium
Israel
Bosnia and Herzegovina
Jordan
Bulgaria
Kuwait
Croatia
Lebanon
Cyprus
Oman
Czech Republic
Palestine
Denmark
Qatar
Estonia
Saudi Arabia
Faroe Islands
Syria
Finland
Turkey
France
United Arab Emirates
Germany
Yemen
Gibraltar
Armenia
Greece
Azerbaijan
Guernsey
Bangladesh
Hungary
Bhutan
Iceland
British Indian Ocean Territory
Ireland
Brunei
Isle of Man
Cambodia
Italy
China
Jersey
Christmas Island
Latvia
Cocos (Keeling) Islands
Liechtenstein
Georgia
Lithuania
Hong Kong
Luxembourg
India
Macedonia (FYROM)
Indonesia
Malta
Japan
Moldova
Kazakhstan
Monaco
Kyrgyzstan
Montenegro
Laos
Netherlands
Macau
Norway
Malaysia
Poland
Maldives
Portugal
Mongolia
Romania
Myanmar (Burma)
Russia
Nepal
San Marino
North Korea
Serbia
Pakistan
Slovakia
Philippines
Slovenia
Singapore
Spain
South Korea
Svalbard and Jan Mayen
Sri Lanka
Sweden
Taiwan
Switzerland
Tajikistan
Ukraine
Thailand
United Kingdom
Turkmenistan
Vatican City
Uzbekistan
Åland Islands
Vietnam