Publish your products
ASSA ABLOY RR3000 R Rigid High Speed Door
ASSA ABLOY RR3000 R Rigid High Speed Door
ASSA ABLOY RR3000 R Rigid High Speed Door
ASSA ABLOY RR3000 R Rigid High Speed Door
ASSA ABLOY RR3000 R Rigid High Speed Door

    ASSA ABLOY RR3000 R Rigid High Speed Door

    The ASSA ABLOY RR3000 R high-speed door is ideal for use where installation space is small, e.g. in underground garages or production and logistics buildings.

    The ASSA ABLOY RR3000 R has a minimum lintel space, a small installation dimension and a motor built into the side frame. Perforated metal slats are optionally available, which ensure improved air circulation.

    Specification
    • Standard equipment

      • Dimensions: 
        • Daylight width (DW): 600 - 6000 mm
        • Daylight height (DH): 1500 - 3000 mm (height steps of 125mm)
        • DH < 2500mm only with top roll cover
        • Area: Max. 18 m2
      • Wind class: Class 3 (EN 12424)
      • Resistance to water penetration: Class 1 (EN 12425)
      • Air permeability: Class 2 (EN 12426)
      • Noise: < 70 db A (running noises)
      • Door blade: Double wall aluminum lamella t=20mm (anodized)
      • Side guides: Galvanized sheet metal
      • Wind reinforcement: Wind tabs mounted at each lamella
      • Top roll: 
        • Double disc - Daylight height ≤ 1875 mm
        • Triple disc - Daylight height > 1875 mm
      • Operating temperature: 
        • Standard -10 °C - +40 °C
        • Extended -20 °C - +60 °C
      • Top roll sealing: Distance profile with cable channel over the lintel, between site frames and plastic lip fixed at top lamella
      • Balancing: System with tension springs (max. 8 springs on each site). With DW<= 3800mm: springs only on drive side
      • Tensioning: System with rubber cable and ropes to tensioning the door blade
      Technical specification
      • Unique ref.assa-abloy-rr3000-r
      • Product familyHigh Speed Doors
      • Product groupExterior Doors
      • TypeObject (single object)
      • Date of publishing2023-08-22
      • Edition number1
      Related
      • Material mainSteel
      Classification
      • BIMobject CategoryDoors - Industrial
      • IFC classificationDoor
      • ETIM CodeEC003534
      • ETIM NameExterior door (complete with frame)
      • Uniclass 2015 CodePr_30_59_24_38
      • Uniclass 2015 DescriptionHigh speed doorsets
      • CSI MasterFormat 2014 Code08 11 00
      • CSI MasterFormat 2014 TitleMetal Doors and Frames
      • OmniClass Number23-17 11 13
      • OmniClass TitleMetal Doors

      Region availability

      Europe Asia Africa
      Åland Islands
      Afghanistan
      Egypt
      Albania
      Armenia
      Andorra
      Azerbaijan
      Austria
      Bahrain
      Belarus
      Bangladesh
      Belgium
      Bhutan
      Bosnia and Herzegovina
      British Indian Ocean Territory
      Bulgaria
      Brunei
      Croatia
      Cambodia
      Cyprus
      China
      Czech Republic
      Christmas Island
      Denmark
      Cocos (Keeling) Islands
      Estonia
      Georgia
      Faroe Islands
      Hong Kong
      Finland
      India
      France
      Indonesia
      Germany
      Iran
      Gibraltar
      Iraq
      Greece
      Israel
      Guernsey
      Japan
      Hungary
      Jordan
      Iceland
      Kazakhstan
      Ireland
      Kuwait
      Isle of Man
      Kyrgyzstan
      Italy
      Laos
      Jersey
      Lebanon
      Latvia
      Macau
      Liechtenstein
      Malaysia
      Lithuania
      Maldives
      Luxembourg
      Mongolia
      Malta
      Myanmar (Burma)
      Moldova
      Nepal
      Monaco
      North Korea
      Montenegro
      Oman
      Netherlands
      Pakistan
      North Macedonia
      Palestine
      Norway
      Philippines
      Poland
      Qatar
      Portugal
      Saudi Arabia
      Romania
      Singapore
      Russia
      South Korea
      San Marino
      Sri Lanka
      Serbia
      Syria
      Slovakia
      Taiwan
      Slovenia
      Tajikistan
      Spain
      Thailand
      Svalbard and Jan Mayen
      Türkiye
      Sweden
      Turkmenistan
      Switzerland
      United Arab Emirates
      Ukraine
      Uzbekistan
      United Kingdom
      Vietnam
      Vatican City
      Yemen