Publish your products
Sliding Door ASSA ABLOY SL500 R92 Windload
Sliding Door ASSA ABLOY SL500 R92 Windload
Sliding Door ASSA ABLOY SL500 R92 Windload
Sliding Door ASSA ABLOY SL500 R92 Windload

    Sliding Door ASSA ABLOY SL500 R92 Windload

    ASSA ABLOY SL500 R92 Windload - built with wind in mind

    The ASSA ABLOY SL500 R92 Windload is an innovative entrance system door and features a durable functionality & sleek aesthetics that provides defense against wind pressures up to 55 psf when door is closed and locked. Designed to accommodate a range of sizes, the SL500 R92 Windload can accommodate spaces up to 96” wide for single slide, 192” wide for bi-part and 92” high. 

    This entrance system door has a wide variety of features and options, the SL500 R92 Windload is the ultimate choice for any high-traffic environment where wind protection is needed.

    Specification
      • Max overall frame width: 192” bi-part, 96” single slide
      • Max overall frame height: 92”
      • Max wind pressure: 55psf
      • Full Dry Glazed System
      • Narrow Stile Design
      • Compliance with NFPA 101 life safety code
      • Grade 10 Forced Entry Resistance Rating
      • Optional insulated glass for U-value
      • Power Supply - 85V-265V adjusting automatically
      • Opening Time - 1.5 Sec. Max. size* (700mm/sec.)
      • Closing Time - 3.5 Sec. Max. size*
    Technical specification
    • Unique ref.assa-abloy-sl500-r92-windload
    • TypeBuilding Material
    • Date of publishing2022-01-08
    • Edition number1
    • Height (inches)92
    • Width (inches)192
    • Depth (inches)4.5
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inUnited States
    • Weight Net (Lbs)300
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States