ASSA ABLOY UniTurn  2W High Capacity Revolving Door ASSA ABLOY UniTurn  2W High Capacity Revolving Door ASSA ABLOY UniTurn  2W High Capacity Revolving Door ASSA ABLOY UniTurn  2W High Capacity Revolving Door ASSA ABLOY UniTurn  2W High Capacity Revolving Door
View previous images
View next images

ASSA ABLOY UniTurn 2W High Capacity Revolving Door

The 2-wing ASSA ABLOY UniTurn is a spacious revolving door for high-traffic entrances. It provides excellent separation of the interior and exterior environments, reducing heating and/or cooling losses. It also features two enclosed display cases within the rotating door leaves that can be used for informational promotions or advertising. [LIST] High-traffic capacity Built-in display cases Optimal safety Reduces heating and/or cooling losses Besam
Specification
  • Models:
    ASSA ABLOY UniTurn automatic high capacity revolving door system with automatic centre sliding doors or swing doors providing safe hands free operation, straight line access for disabled users and capacity for up to six occupants per compartment.

    System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

    Certification:
    Manufacturer’s Declaration of Conformity

    Environmental Product Declaration in accordance with ISO 14025 and EN 15804

    Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

    Door System:
    ASSA ABLOY UniTurn automatic high capacity revolving door system with automatic centre sliding doors or swing doors providing safe hands free operation, straight line access for disabled users and capacity for up to six to fourteen occupants per compartment depending on size:

    - System: Canopy mounted load bearing peripheral drive, brake and controls

    - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

    - FRAME Door Leaves: Standard Breakout leaves, Electro Mechanical release at the leading edge, manual release force 150N Max

    - Glass type – Door Leaves: Standard 6.4mm 2B2 or 9.14mm P2A Clear laminated glass

    - Door Seal: Replaceable horse hair brush to bottom and showcase vertical edges

    - Rotating Showcases: Comprising fixed glazed screens and glazed access door with Euro Profile deadlock

    - Frame Outer Walls: Curved glazed side screens

    - Glass type – Outer Walls: Standard Standard 8.76mm 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A Clear laminated

    - Ceiling: Whole rotating, radially segmented easy clean and scratch resistant white Melamine or Formica colour XXXXX

    - Dustcover finish: Easy clean and scratch resistant white Melamine or Formica colour XXXXX

    - Lighting: Ten No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern

    - Climate Control: Electric or water heated air curtain with radial outlet plenum to the internal entrance WITHIN the standard overall canopy diameter (Min. 380mm Fascia Height) or Not required

    - Canopy / Roof Construction: Standard dust cover or LOAD BEARING up to 1500kg (Min. Fascia Hgt. 441mm)

    - Canopy Cover: 180 or 360 Degree Weather resistant cover draining to water spouts or Not required

    - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover or Not required

    - Ground Ring: Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets

    - Matting: EMCO Standard straight grid 517G Black Rubber or Standard straight grid 517R Black Carpet or CombiMat with black rubber inserts to the 160mm wide radial perimeter grid and charcoal carpet inserts to the straight grid pattern within or Not required

    Operation and control system:

    - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

    - Operation revolving: Automatic, operated hands free on approach. Project setting: X.X RPM

    - Programme Selector: Eight Position with PCD programmable multi-schedule REAL TIME and diagnostic display, flush or surface mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-programming

    - Operation, sliding: Automatic, operated hands free on approach

    - Programme Selector: Three position key switch

    - Activation: PIR motion sensors or Direction sensing radar, concealed behind the canopy fascia signal the door to rotate at the pre-set speed without the need to push. Direction Sensing Radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy

    - Bulk Access & Evacuation: Monitored battery pack rotates the door to the access position and Electro Mechanical Breakout allows the swing doors to be manually folded to provide a wide clear straight passage through the revolving door. Activated manually via Programme Control Device or automatically on fire alarm activation or power failure

    - Park Control: Rotation brake, secures the door automatically between each activation to eliminate unwanted rotation and prevent wasted energy, released by PIR/DSR

    - Park Control Override: Push buttons within the closed compartments allow every user a direct override of the rotation brake

    - PSPE Active soft rubber safety edges to: Door leaf and showcase bottom rail (full width of the folding leaf, pivot point and showcase) and leading showcase stile reduce the risk of crush injury

    - ESPE Presence Sensors: single zone to the outer wall leading mullion, single zone mounted in the rotating ceiling at the outer edge and dual zone to the showcase leading face (zones independently programmable to trigger slow or stop)

    - Passive soft rubber buffers to Outer wall mullions

    - Emergency Stop, on the inner leading mullion: Standard FLUSH mounted

    - Disabled Slow Speed Switches: Standard FLUSH mounted

    Dimensions:

    - Internal diameter: 3600 / 4200 / 4800 / 5400 mm

    - Overall diameter: 3690 / 4290 / 4890 / 5490 mm

    - Opening Width (TW): 1800 / 2100 / 2400 / 2700 mm

    - Opening Width between folded leaves: 2000mm / 2300 / 2600 / 2900 mm

    - Internal Height: XXXXmm (Maximum 3000mm)

    - Fascia Height: 340mm or XXXXmm (Maximum 1250mm). Overall Height XXXXmm

    Locking mechanism:

    - Standard Electro-Mechanical locking of the rotating showcase in the throat opening to close the drum.

    Warranty:

    Standard 1 Year warranty

Technical specification
  • Unique ref.assa-abloy-uniturn-2w
  • Collection setAutomatic Revolving Doors
  • CollectionUniTurn, 3.6 to 5.4 m ∅
  • TypeObject (single object)
  • Date of publishing2021-04-26
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryDoors - Revolving
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL411
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodeSS-25-30-20-70
  • Uniclass 2.0 DescriptionRevolving Doorset Systems
  • NBS Reference Code25-30-20-70
  • NBS Reference DescriptionRevolving Doorset Systems
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances

Region availability

Europe Asia Africa
Albania
Afghanistan
Egypt
Andorra
Bahrain
Austria
Iran
Belarus
Iraq
Belgium
Israel
Bosnia and Herzegovina
Jordan
Bulgaria
Kuwait
Croatia
Lebanon
Cyprus
Oman
Czech Republic
Palestine
Denmark
Qatar
Estonia
Saudi Arabia
Faroe Islands
Syria
Finland
Turkey
France
United Arab Emirates
Germany
Yemen
Gibraltar
Armenia
Greece
Azerbaijan
Guernsey
Bangladesh
Hungary
Bhutan
Iceland
British Indian Ocean Territory
Ireland
Brunei
Isle of Man
Cambodia
Italy
China
Jersey
Christmas Island
Latvia
Cocos (Keeling) Islands
Liechtenstein
Georgia
Lithuania
Hong Kong
Luxembourg
India
Macedonia (FYROM)
Indonesia
Malta
Japan
Moldova
Kazakhstan
Monaco
Kyrgyzstan
Montenegro
Laos
Netherlands
Macau
Norway
Malaysia
Poland
Maldives
Portugal
Mongolia
Romania
Myanmar (Burma)
Russia
Nepal
San Marino
North Korea
Serbia
Pakistan
Slovakia
Philippines
Slovenia
Singapore
Spain
South Korea
Svalbard and Jan Mayen
Sri Lanka
Sweden
Taiwan
Switzerland
Tajikistan
Ukraine
Thailand
United Kingdom
Turkmenistan
Vatican City
Uzbekistan
Åland Islands
Vietnam