Publish your products
ASSA ABLOY VL3110 Megadoor vertical lifting fabric door
Archived

ASSA ABLOY VL3110 Megadoor vertical lifting fabric door

ASSA ABLOY VL3110 is the door model for medium-sized openings, up to 8m width / 12m height, in industrial environments where doors are exposed to moisture, cold, heavy wind loads or dust. For extremely severe environments, ASSA ABLOY VL3110 is available in an extra corrosion-proof version. To cope with openings exposed to intense traffic, ASSA ABLOY VL3110 is available in a high-speed version. ASSA ABLOY VL3110 can easily be mounted internally or externally on the building. To simplify adjustment to the building, there is a self-supporting design available. ASSA ABLOY VL3110 is available for delivery with optional side jambs if the existing mounting surface is not suitable for the side guides. The header box may be protected with various cladding options.
Technical specification
  • Unique ref.cra-vl-3110
  • Product familyMegadoors
  • Product groupVertical Lift Doors
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryAluminium
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit