Publish your products
Crawford OH1042F Glazed Overhead Sectional Door
Crawford OH1042F Glazed Overhead Sectional Door
Crawford OH1042F Glazed Overhead Sectional Door

    Crawford OH1042F Glazed Overhead Sectional Door

    3.4 out of 5 stars3.4(8 reviews)

    The Crawford OH1042F is an industrial door with a difference; visually appealing and highly practical the glazed sections improve natural light inlet and visibility.

    The natural choice where product demonstration is a priority, the glazing arrangement benefits from the added stability of a 44mm thick aluminium tubular frame, which makes the Crawford OH1042F a practical door system for entrances where industrial and/or commercial traffic must pass.

    Windows arranged in a 'grid' formation can be complemented by insulated solid panels to further enhance stability. Although all rows can be glazed, the most common arrangement of the Crawford OH1042F sees the bottom row 'infilled', making it both easier to clean and more resistant to scratches and general wear and tear.

    Specification
    • Features

      • Max size: (W x H): 7250 x 6050 mm (on request available up to 9000 x 6050 mm)
      • Frame thickness: 44 mm
      • Frame material: Aluminium tubular frames
      • Filling: Windows or insulated sandwich panels or infills
      • Color outside: Natural aluminium
      • Color inside: Natural aluminium
      • Windows: Optional: DAS, DSS, DAD, DSD, TAD, TSD, SA3, SS3, SH4
      • Passdoor: Optional: In door leaf or in side section
      • Electrical operation: Optional: Automated operation, Access control, Safety functions
      • Track types:  
        • Standard: SL
        • Optional: HL, LL, VL, SLL, HHL

      Performance

      • Opening/closing speed: 
        • CDM9: 0,25 m/s
        • CDM9 HD: 0,18 m/s
        • CDM9 2H: opening 0,5 m/s, closing 0,25 m/s
      • Life time expectations: Door: 200.000 door cycles or 10 years, if service/replacement program is performed. Springs: 20.000 door cycles
      • Resistance to wind load, EN12424: 
        • Insulated panel sections: Class 3 (DLW ≤ 4250), Class 2 (4250 < DLW), (Higher classes on request)
        • Framed sections: Class 3 (DLW ≤ 3650), Class 2 (3650 < DLW), (Higher classes on request)
        • Thermal transmittance, EN12428:
          • 3,1 W/(m2∙K) triple acrylic glazing
          • 3,6 W/(m2∙K) double acrylic glazing
          • 6,2 W/(m2∙K) single acrylic glazing
          • (Door surface 5000 x 5000 mm, no passdoor)
        • Acoustic insulation, EN ISO 10140-2: R - 24 dB
        • Resistance to water penetration, EN12425: Class 3 (no passdoor)
        • Air permeability, EN12426: Class 3 (no passdoor)
            Technical specification
            • Unique ref.cra_1042_F
            • Product familyIndustrial Doors
            • Product groupOverhead Sectional Doors
            • TypeObject (single object)
            • Date of publishing2017-08-29
            • Edition number3
            Related
            • Material mainAluminium
            • Material secondaryAluminium
            • Designed inNetherlands
            • Manufactured inNetherlands
            Classification
            • BIMobject CategoryDoors - Industrial
            • IFC classificationDoor
            • ETIM CodeEC003534
            • ETIM NameExterior door (complete with frame)
            • UNSPSC nameDoors
            • UNSPSC code301715
            • Uniclass 2015 CodeSs_25_30_20_76
            • Uniclass 2015 DescriptionSectional overhead doorset systems
            • CSI MasterFormat 2014 Code08 36 13
            • CSI MasterFormat 2014 TitleSectional Doors
            • OmniClass Number23-17 11 13 25 13
            • OmniClass TitleSectional Overhead Metal Doors
            • CSI UniFormat II CodeB2030
            • CSI UniFormat II TitleExterior Doors

            Region availability

            Europe Asia Africa
            Åland Islands
            Afghanistan
            Algeria
            Albania
            Bahrain
            Angola
            Andorra
            Iran
            Benin
            Austria
            Iraq
            Botswana
            Belarus
            Israel
            Burkina Faso
            Belgium
            Jordan
            Burundi
            Bosnia and Herzegovina
            Kuwait
            Cameroon
            Bulgaria
            Lebanon
            Cape Verde
            Croatia
            Oman
            Central African Republic
            Cyprus
            Palestine
            Chad
            Czech Republic
            Qatar
            Comoros
            Denmark
            Saudi Arabia
            Côte d'Ivoire
            Estonia
            Syria
            Democratic Republic of the Congo
            Faroe Islands
            Türkiye
            Djibouti
            Finland
            United Arab Emirates
            Egypt
            France
            Yemen
            Equatorial Guinea
            Germany
            Eritrea
            Gibraltar
            Eswatini
            Greece
            Ethiopia
            Guernsey
            Gabon
            Hungary
            Ghana
            Iceland
            Guinea
            Ireland
            Guinea-Bissau
            Isle of Man
            Kenya
            Italy
            Lesotho
            Jersey
            Liberia
            Latvia
            Libya
            Liechtenstein
            Madagascar
            Lithuania
            Malawi
            Luxembourg
            Mali
            Malta
            Mauritania
            Moldova
            Mauritius
            Monaco
            Mayotte
            Montenegro
            Morocco
            Netherlands
            Mozambique
            North Macedonia
            Namibia
            Norway
            Niger
            Poland
            Nigeria
            Portugal
            Republic of the Congo
            Romania
            Reunion
            Russia
            Rwanda
            San Marino
            Saint Helena
            Serbia
            São Tomé and Príncipe
            Slovakia
            Senegal
            Slovenia
            Seychelles
            Spain
            Sierra Leone
            Svalbard and Jan Mayen
            Somalia
            Sweden
            South Africa
            Switzerland
            South Sudan
            Ukraine
            Sudan
            United Kingdom
            Tanzania
            Vatican City
            The Gambia
            Togo
            Tunisia
            Uganda
            Western Sahara
            Zambia
            Zimbabwe