Publish your products
ASSA ABLOY DL6010SA Swingdock Autodock
Archived

ASSA ABLOY DL6010SA Swingdock Autodock

The ASSA ABLOY DL6010SA swingdock autodock is an externally installed and self-supporting dock leveler that is ideal for applications where there are insufficient installation possibilities within the building. The system meets the standard demands of most loading operations and fully complies with rules and regulations of the European Standard EN 1398.

The ASSA ABLOY DL6010SA swingdock autodock has a self-supporting frame for easy integration with a building. It forms a base for a complete loadhouse outside the building, containing all relevant components, leveller, shelter and door to make it a total docking solution.

Specification
  • Features

    • Sizes - nominal length*: 2000, 2450, 3000 mm
    • Sizes - nominal width: 3300, 3500, 3600 mm
    • Sizes - leveler width: 2000, 2200 mm
    • Vertical working range: 
      • Above dock: 0-400 mm
      • Below dock: 0-360 mm
    • Platform tear plate: 
      • Standard: Thickness: 6 mm (6/8) (1,3 N/mm²)
      • Option: Thickness: 8 mm 8/10 (6,5 N / mm2)
    • Surface treatment (Standard): Hot dip galvanised
    • Control Unit:
      • Leveler control
      • Door control
      • Shelter control
      • Fault & service indicator

    *Other sizes are available on request

    Performance

    • Load capacity: 60kN (6 tonnes)
    • Max. point load: 6 mm (6/8) (1,3 N/mm²)
    • Motor hydraulic unit: 0,75kW
    • Mains supply: 400V 3-phase, 230V 3-phase
    • Control unit protection class: 950-series IP54
    • Allowable oil types: 
      • ASSA ABLOY standard hydraulic oil (-20°C - +60°C)
      • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
      • ASSA ABLOY bio hydraulic oil (-20°C - + 60°C)
    • Magnetic valves: 24V/DC 18W S1
    • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
    • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
    • Surface treatment galvanised: Hot dip 80 μm C4 & C5-I M acc. DIN EN ISO 12944-2

Technical specification
  • Unique ref.cra_6010_sa
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number4
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13
  • OmniClass TitleDock Levelers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit