Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Loading Equipment
Dock levellers
ASSA ABLOY DL6020T teledock
ASSA ABLOY Entrance Systems
Follow
Archived
ASSA ABLOY DL6020T teledock
The model has been updated, please download the latest version ASSA ABLOY DL6120T teledock
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
cra_6020_t
Collection set
Docking
Collection
Dock Leveller
Type
Object (single object)
Date of publishing
2017-08-29
Edition number
1
Links
Links
Product url
http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/loading-bay-equipment/dock-levelers/hydraulic-telescopic-lip-dock-levellers/
Installation instructions
http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/loading-bay-equipment/dock-levelers/hydraulic-telescopic-lip-dock-levellers/
Instruction video
https://www.youtube.com/watch?v=5kkAjvth_dk
Product certification
http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/loading-bay-equipment/dock-levelers/hydraulic-telescopic-lip-dock-levellers/
Technical description
http://www.assaabloyentrance.co.uk/en/aaes/assaabloyentrancecouk/products/loading-bay-equipment/dock-levelers/hydraulic-telescopic-lip-dock-levellers/
Related
Related
Material main
Steel
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Loading Equipment - Dock levellers
IFC classification
Ramp
UNSPSC name
Lift stations
UNSPSC code
47101533
Uniclass 1.4 Code
L21622
Uniclass 1.4 Description
Loading ramps
Uniclass 2.0 Code
PR-80-47-23
Uniclass 2.0 Description
Dock Levellers
NBS Reference Code
80-47-23
NBS Reference Description
Dock Levellers
Related products
AJ Products
Artificial banana plant 1500mm
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-3
Download
Plant Plan Ltd
Cabinet Top Trough - Mixed Live Planting - 1000mm x 500mm x 200mm
Download
BIMobject (Demo)
Blue Car
Download
FINSA
Pro L-shaped kitchen showcase
Download