Publish your products
ASSA ABLOY DL6020TA teledock autodock
Archived

ASSA ABLOY DL6020TA teledock autodock

The model has been updated, please download the latest version ASSA ABLOY DL6120TA teledock autodock

Specification
  • ASSA ABLOY DL6121TA Teledock Autodock ##Normale lengte: 2.000, 2.450, 3.000, mm (andere afmetingen op aanvraag) ##Normale breedte: 3.300, 3.500, 3.600, 3.750 mm ##Laadvermogen: 100 kN (10 ton), 150kN (15 ton) ##Verticaal werkbereik 100 kN; boven dock max. 410 mm, onder dock max. 460 mm ##Verticaal werkbereik 150 kN; boven dock max. 490 mm, onder dock max. 390 mm ##Platform dikte traanplaat 100 kN: 8/10 mm ##Platform dikte traanplaat 150 kN: 10/12 mm ##Max. puntbelasting levellerplatform: 6,5 N/mm² (8 mm traanplaat & 10 mm traanplaat) ##Lip materiaal & lengte: staal, 500/1.000 mm ##Beveiligingsklasse besturingssysteem: IP 54 ##Temperatuurbereik hydrauliekolie: -20°C - +60°C ##Europese norm: EN1398 dock levellers
Technical specification
  • Unique ref.cra_6020_ta
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit