Publish your products
ASSA ABLOY DL6020TI Teledock Isodock Leveller
ASSA ABLOY DL6020TI Teledock Isodock Leveller

    ASSA ABLOY DL6020TI Teledock Isodock Leveller

    Minimise energy losses in cold storage facilities with the ASSA ABLOY Teledock Isodock

    The Teledock Isodock is designed especially for cold storage facilities to guarantee unbroken temperature chains during loading and unloading. In the closed position it is very well sealed off from below, preventing cold or hot air access. This construction enables energy savings of up to 75% compared to conventional docking systems.

    Besides that, the teledock isodock is designed in such a way that impact forces from docking vehicles are absorbed by the building floor. Damage to buildings are avoided through buffers. The frost-proof foundation is separated from the building floor just by a gap for housing the sectional door – not as a separate building construction. Complicated building arrangements can be avoided.

    The innovative and unique ASSA ABLOY 950 series docking control system offers perfect control of the dock leveller, dock shelter and door, all in one control unit. A few self-explaining buttons make the system easy to operate. Separate steering units or complex wiring are no longer needed.

    ASSA ABLOY DL6020TI teledock isodock is an energy-saving telescopic-lip dock leveller designed for cold storage facilities. It is delivered as a premounted, ready-to-install unit – including the bottom insulation panel. The unit is simply lifted into the prepared pit.

    Specification
    • ASSA ABLOY DL6020TI Teledock Isodock

      • Product ID: DL6020TI
      • Nominal length: 2000, 2500, 3000 mm
      • Nominal width: 2000, 2200 mm
      • Load capacit:y 60 kN (6 tonnes)
      • Vertical working range: Rise above dock up to 520 mm, Fall below dock down to 460 mm
      • Platform tear-plate thickness: 8/10 mm
      • Max. point load leveller platform: 6,5 N / mm² (8 mm tear plate)
      • Insulation thickness: 40 mm
      • Lip material & length: steel or aluminium, 1000 mm
      • Lip option: tapered lip / Retracting tongues
      • Control unit protection: class IP 54
      • Temperature range hydraulic oil: -20°C - +60°C
      • Magnetic valves: 24 V / DC 18W S1
      • Nominal voltage: 400V 3-phase
      • Nominal motor power: 1,5 kW
      • European standard: EN 1398 Dock levellers
    Technical specification
    • Unique ref.cra_6020_ti
    • Product familyDocking
    • Product groupLevelers
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLoading Equipment - Dock levellers
    • IFC classificationRamp
    • UNSPSC nameLift stations
    • UNSPSC code47101533

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe