Publish your products
ASSA ABLOY DS6060P Curtain Dock Shelter Parallel

ASSA ABLOY DS6060P Curtain Dock Shelter Parallel

The ASSA ABLOY DS6060P curtain dock shelter parallel is the standard solution for energy saving oriented operators.

The vehicle reverses into the dock shelter which seals it off with flexible side and top curtains, giving weather protection during the loading and unloading process. The result is an improved working environment and goods protection. The curtain material has a very high wear and tear resistance.

The ASSA ABLOY curtain dock shelter programme comprises a number of models, meeting all customer demands and suitable for a wide range of vehicle sizes.

Specification
  • Features

    • Sizes – nominal height: 3200, 3400, 3600, 3800, 4000, 4200, 4400, 4600 mm
    • Sizes – nominal width: 3200, 3250, 3400, 3450, 3500 mm
    • Sizes – top curtain: 1000, 1200, 1500 mm
    • Sizes – side curtain: 600, 700 mm
    • Sizes - nominal depth: 600 mm, 900 mm
    • Curtain colour: Black
    • Parking guides: White
    • Wall fixings: Concrete, sandwich, light concrete, loadhouse, cavity, insulated panel

    Performance

    • Top and side curtain material: double layer high quality polyester, coating on both sides
    • Front and rear frame: extruded aluminium profiles

         Top and Side Curtains

    • Double layer high quality polyester:
    • Thickness: 3.0 mm
    • Coating: Front and back
    • Weight: Approx. 3400g/m²
    • Flammability: DIN 75200
    • Tensile strength: DIN 53354
      • Longitudinal: 7000N/5cm
      • Transverse: 5000N/5cm
    • Tear elongation: DIN 53363
      • Longitudinal: 750 N
      • Transverse: 900 N
    • One layer high quality polyester:
    • Thickness: 0.5 mm
    • Coating: Front and back
    • Total weight: Approx. 680 g/m²
    • Flammability: DIN 75200
    • Tensile strength: DIN 53354
      • Longitudinal: 2700N/5cm
      • Transverse: 2300N/5cm
    • Tear elongation: DIN 53363
      • Longitudinal: 300 N
      • Transverse: 250 N
Technical specification
  • Unique ref.cra_6060_p
  • Product familyDocking
  • Product groupShelters
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number3
Related
  • Material mainAluminium
  • Material secondaryPVC coated polyester
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_80_77_23
  • Uniclass 2015 DescriptionDock shelters
  • CSI MasterFormat 2014 Code11 13 16
  • CSI MasterFormat 2014 TitleLoading Dock Seals and Shelters
  • OmniClass Number23-23 23 21
  • OmniClass TitleLoading Dock Shelters

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit