Publish your products
ASSA ABLOY LH6081L Light Version Stand-Alone Loadhouse
ASSA ABLOY LH6081L Light Version Stand-Alone Loadhouse
ASSA ABLOY LH6081L Light Version Stand-Alone Loadhouse

    ASSA ABLOY LH6081L Light Version Stand-Alone Loadhouse

    The ASSA ABLOY LH6081L light version stand-alone loadhouse is a loading system that represents a complete and stand-alone unit that is installed in front of the building. It comprises all components of a docking system: an autodock leveler, a dock shelter and an overhead sectional door. These components are presented in their individual product datasheets. This product datasheet describes the steel cladding; the loadhouse in which all components are integrated.

    Since it is installed outside the building directly in front of the door opening, it has great advantages over a conventional internal ramp for both new buildings as well as for existing buildings that are to be upgraded without any major modifications to the construction of the building.

    As a standard, the entire steel frame construction of the ASSA ABLOY LH6081L light version stand-alone loadhouse is hot dip galvanised. Recommended options are a roof drainage system and flashing, adapted to your building.

    Specification
    • Features

      • Sizes - nominal length*: 2000, 2450, 3000 mm
      • Sizes - nominal width*: 3300, 3500, 3600 mm
      • Insulated cladding, thickness of insulation: Roof and wall panels with 40 mm insulation
      • Surface treatment:
        • Hot dip galvanised
        • Inside colour-coated
        • Outside colour coated 25 µm
      • Uninsulated cladding, thickness of material: 0,63 mm profiled steel sheet
      • Surface treatment:
        • Hot dip galvanised
        • Inside protective coating 10 µm
        • Outside colour-coating 25 µm
      • Surface steel frame: Hot dip galvanised

      *Other sizes are available on request


      Performance

      • Basic windload: 0,65 kN/m² (Eurocode 3)
      • Basic snow load: 0,89 kN/m² (Eurocode 3)
      • Accumulated snow load: 1,78 kN/m² (Eurocode 3)

    Technical specification
    • Unique ref.cra_6081_l
    • Product familyDocking
    • Product groupLoadhouses
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number4
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLoading Equipment - Loadhouses
    • IFC classificationDoor
    • UNSPSC nameLoad centers
    • UNSPSC code39121101
    • Uniclass 2015 CodeSL_30_90_48
    • Uniclass 2015 DescriptionLoading docks
    • CSI MasterFormat 2014 Code11 13 00
    • CSI MasterFormat 2014 TitleLoading Dock Equipment
    • OmniClass Number23-23 23 00
    • OmniClass TitleLoading Dock Equipment

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit