Publish your products
ASSA ABLOY DL6120STA Step Autodock
Archived

ASSA ABLOY DL6120STA Step Autodock

The ASSA ABLOY DL6120STA teledock autodock is an externally installed and self-supporting dock leveler that is ideal for applications where there are insufficient installation possibilities within the building. This model is equipped with a telescopic lip system. The telescopic lip precisely bridges the gap between the ramp and the lorry bed.

The ASSA ABLOY DL6120STA teledock autodock is designed to let a truck dock to the ramp with closed tail-gate. Only when the truck is in position the tail-gate should be opened thus ensuring that the temperature chain is not broken. It is as well possible to position a closed container in front of the loading bay any time. The loading/unloading can happen any time afterwards without the need to move the container.

Specification
  • Features

    • Sizes - leveler height: 600 mm(front), 850 mm(back)
    • Sizes - nominal length*: 2450 mm
    • Sizes - step length: 1300 mm
    • Sizes - step height: 250 mm
    • Sizes - nominal width: 3300, 3500, 3600, 3750 mm
    • Vertical working range: 
      • Above dock: 0 - 220 mm
      • Below dock: 0 – 620 mm
    • Platform tear plate: 8 mm (8/10)
    • Surface treatment:
      • Standard: RAL 5010
      • Option: RAL 3002, RAL 6005, RAL 9005, hot dip galvanised
    • Control Unit: 
      • Leveler control
      • Door control
      • Shelter control
      • Fault & service indicator

    *Other sizes are available on request

    Performance

    • Load capacity: 60kN (6 tonnes)
    • Max. point load: 6,5 N / mm² (8 mm tear plate)
    • Motor hydraulic unit: 1,5 kW
    • Mains supply: 400V 3-phase, 230V 3-phase
    • Control unit protection class: IP54
    • Allowable oil types: 
      • ASSA ABLOY standard hydraulic oil (-20°C - +60°C)
      • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
      • ASSA ABLOY bio hydraulic oil (-20°C - + 60°C)
    • Magnetic valves: 24V/DC 18W S1
    • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
    • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
    • Surface treatment galvanised: Hot dip galvanised 80 µm Corrosive category C4 & C5-I M acc. DIN EN ISO 12944-2

Technical specification
  • Unique ref.cra_6120_sta
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2019-03-13
  • Edition number2
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 00
  • CSI MasterFormat 2014 TitleLoading Dock Equipment
  • OmniClass Number23-39 21 11 15 13
  • OmniClass TitleDock Loading Ramps
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit