Publish your products
ASSA ABLOY HS8010PL high speed door
Archived

ASSA ABLOY HS8010PL high speed door

The ASSA ABLOY HS8010PL from ASSA ABLOY Entrance Systems is designed for exterior openings in large-sized heavy-duty operations. It protects your environment against drafts, humidity, dust and dirt. With fast opening and closing speed, the door improves your traffic flow, provides employee comfort, and saves energy. Crawford
Specification
  • The HS8010PL is designed for exterior openings in medium-sized heavy-duty operations. Unique door drive technology – a gear driven system consisting of a pinion on the drive shaft that forces the lateral retaining straps up or down and contains no ballast in the door curtain or tension straps. Unique side column technology provides excellent seal on all 4 sides thereby reducing heat loss. The speed of opening is up to up to 0,8 m/s depending on size of door. The speed of closing is 0,4 m/s. The door design withstands overpressure or underpressure in specific areas. Photocells in side columns. Dimensions: Min: 5500 mm x 2000 mm, Max: 9000 mm x 5500 mm Wind load resistance : (EN 12424) Class 2 (450 Pa (N/m²), (EN 12424) Class 3 (700 Pa (N/m²) for doors up to W 6000 mm x H 5500 mm Water penetration (EN 12425) Class 1, (30 Pa (N/m²) 15 minutes water spray Air permeability (EN 12426) Class 1 (24 m³/m²/h at 50 Pa) Thermal transmittance (EN 12428) 6,02 W/(m²K) Temperature working range: -20 °C to +40 °C Door curtain 900 g/m² colored PVC, material thickness: 0,8 mm Flexible door curtain without ridged parts. Flexible soft bottom edge including wireless edge activator. Break-away and self-repair function. The door curtain is available in 8 standard colors. Optional window (640 x 580), Material PVC, material thickness 2.0mm The motor with frequency converter guarantees smooth and reliable operation. Soft start/stop significantly prolongs motor lifespan. Operator 400V 3-phase 1,5 kW 3 x 16A Operator protection: IP65 Control unit with display, impulse Up and Down buttons, an emergency stop mushroom button and a mechanical main switch. Control unit protection: IP54 Lifetime expectations: 750.000 cycles Optional color for drum cover, side column cover and motor cover
Technical specification
  • Unique ref.cra_8010_pl
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit