Publish your products
ASSA ABLOY VL3110 Megadoor  vertical lifting fabric door

ASSA ABLOY VL3110 Megadoor vertical lifting fabric door

4.8 out of 5 stars4.8(5 reviews)
The Megadoor VL3110 is the door model for medium-sized openings, up to 8m width / 12m height, in industrial environments where doors are exposed to moisture, cold, heavy wind loads or dust. For extremely severe environments, the Megadoor VL3110 is available in an extra corrosion-proof version. To cope with openings exposed to intense traffic, it is available in a high-speed version. The Megadoor VL3110 can easily be mounted internally or externally on the building. To simplify adjustment to the building, there is a self-supporting design available. It is available for delivery with optional side jambs if the existing mounting surface is not suitable for the side guides. The header box may be protected with various cladding options.
Specification
  • Features

    • Max size: (W x H): 8000 x 12000 mm
    • Door leaf thickness: 100 mm
    • Frame material: Aluminium profiles
    • Color outside: Grey (7004), Blue (5005), Anthracite (7016), Red (3001), White (9016), Silver (9006), Beige (1001), Green (6009)
    • Color inside: Grey (7004), Blue (5005), Anthracite (7016), Red (3001), White (9016), Silver (9006), Beige (1001), Green (6009)
    • Windows: Optional: Vision panels
    • Electrical operation: Impulse control Optional: Automated operation

    Performance

    • Opening/closing speed: 0,2-0,3 m/sec
    • Life time expectations: Door: 100.000 door cycles or 10 years, if service/replacement program is performed.
    • Resistance to wind load, EN12424: 0,45-1,6 kPa depending on size Class 2-5 EN 12424
    • Thermal transmittance, EN12428: U-value depending on size and configuration
    • Resistance to water penetration, EN12425: Class 3
    • Air permeability, EN12426: Class 2-3 depending on size and configuration

    Acoustic insulation, EN ISO 717: 15 dB Rw

Technical specification
  • Unique ref.md-vl-3110
  • Product familyMegadoors
  • Product groupVertical Lift Doors
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Afghanistan
Algeria
Argentina
Australia
Belize
Albania
Armenia
Angola
Bolivia
Fiji
Canada
Andorra
Azerbaijan
Benin
Brazil
New Caledonia
Costa Rica
Austria
Bahrain
Botswana
Chile
New Zealand
Cuba
Belarus
Bangladesh
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Belgium
Bhutan
Burundi
Ecuador
Solomon Islands
El Salvador
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
Bulgaria
Brunei
Central African Republic
French Guiana
Vanuatu
Guatemala
Croatia
Cambodia
Chad
Guyana
Haiti
Cyprus
China
Côte d'Ivoire
Paraguay
Honduras
Czech Republic
Christmas Island
Democratic Republic of the Congo
Peru
Jamaica
Denmark
Cocos (Keeling) Islands
Djibouti
Suriname
Mexico
Estonia
Georgia
Egypt
Uruguay
Nicaragua
Faroe Islands
Hong Kong
Equatorial Guinea
Venezuela
Panama
Finland
India
Eritrea
Puerto Rico
France
Indonesia
Eswatini
The Bahamas
Germany
Iran
Ethiopia
Trinidad and Tobago
Gibraltar
Iraq
Gabon
United States
Greece
Israel
Ghana
Guernsey
Japan
Guinea
Hungary
Jordan
Guinea-Bissau
Iceland
Kazakhstan
Kenya
Ireland
Kuwait
Lesotho
Isle of Man
Kyrgyzstan
Liberia
Italy
Laos
Libya
Jersey
Lebanon
Madagascar
Latvia
Macau
Malawi
Liechtenstein
Malaysia
Mali
Lithuania
Maldives
Mauritania
Luxembourg
Mongolia
Morocco
Malta
Myanmar (Burma)
Mozambique
Moldova
Nepal
Namibia
Monaco
North Korea
Niger
Montenegro
Oman
Nigeria
Netherlands
Pakistan
Republic of the Congo
North Macedonia
Palestine
Rwanda
Norway
Philippines
Senegal
Poland
Qatar
Sierra Leone
Portugal
Saudi Arabia
Somalia
Romania
Singapore
South Africa
Russia
South Korea
South Sudan
San Marino
Sri Lanka
Sudan
Serbia
Syria
Tanzania
Slovakia
Taiwan
The Gambia
Slovenia
Tajikistan
Togo
Spain
Thailand
Tunisia
Svalbard and Jan Mayen
Türkiye
Uganda
Sweden
Turkmenistan
Western Sahara
Switzerland
United Arab Emirates
Zambia
Ukraine
Uzbekistan
Zimbabwe
United Kingdom
Vietnam
Vatican City
Yemen