Publish your products
Crawford OH1042S Speed Door
Crawford OH1042S Speed Door
Crawford OH1042S Speed Door
Crawford OH1042S Speed Door
Crawford OH1042S Speed Door
Crawford OH1042S Speed Door
Crawford OH1042S Speed Door

    Crawford OH1042S Speed Door

    The CRAWFORD OH1042S overhead sectional speed door, with its modern, clean design, is one of the fastest and well insulated overhead doors on the market.

    With an opening speed of approximately one meter per second, the CRAWFORD OH1042S is designed for businesses with frequently used doors, vehicles of different height, better temperature control, regular door-collisions or an interest in reducing noise and dust.

    The CRAWFORD OH1042S overhead sectional door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the European Standardization Committee, CEN.

    Specification
    • Features

      • Max size: (W x H): 5000 x 5000 mm
      • Panel thickness: 42 mm
      • Panel material: Diamond grid
      • Filling: CFC-free polyurethane, flame retardant DIN 4102-B2
      • Weight: Steel: 13 kg/m2
      • Color outside: 13 standard RAL colors
      • Color inside: RAL 9002
      • Track types: 
        • Standard: SL
        • Optional: HL, VL
      • Windows: Optional: DARP, TARP, DAOP, ALRB, ALBS, Framed section
      • Passdoor: Not possible
      • Electrical operation: Optional: Automated operation, Access control, Safety functions

      Performance

      • Opening/closing speed: Opening ≈1,0 m/s, Closing 0,7 m/s
      • Life time expectations: Door: 200.000 door cycles or 10 years, if service/replacement program is performed. Springs: 20.000 door cycles, optional max.100.000 depending door configuration
      • Resistance to wind load, EN12424: 
        • o Insulated panel sections: Class 3 (DLW ≤ 4250), Class 2 (4250 < DLW), (Higher classes on request)
        • o Framed sections nr. 2 and 3: Class 3 (DLW ≤ 3650), Class 2 (3650 < DLW ≤ 4550)
      • Thermal transmittance, EN12428: 
        • 1,0 W/(m²·K) full panel
        • (Door size 5000 x 5000 mm)
        • Thermal calculations on exact door sizes and configurations are available on request
      • Resistance to water penetration, EN12425: Class 3
      • Air permeability, EN12426: Class 3
      • Acoustic insulation, EN ISO 10140-2: R - 25 dB
    Technical specification
    • Unique ref.oh1042s
    • Product familyIndustrial Doors
    • Product groupOverhead Sectional Doors
    • TypeObject (single object)
    • Date of publishing2018-03-11
    • Edition number4
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe