We are using cookies to provide our services

By using our services you agree to our use of cookies

ASSA ABLOY RD100 3W Compact Revolving Door

Unique ref.: RD3-100
Brand: ASSA ABLOY Entrance Systems
Product family: Automatic Revolving Doors
Product group: RD100, 1.8 to 3.0 m ∅
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (2)
You are viewing the ASSA ABLOY RD-100 Intelligent Manually Operated Revolving Door System providing Comfort, Convenience & Safety automatically at the user’s pace, with Power Assist, Speed Control & Auto Park as standard. Modern modular design comprising three or four door leaves, framed curved glazed outer walls, radially segmented ceiling & semi-circular dustcovers, complete with electro-mechanical operator & Configurable Digital Control.

[LIST]
Optional Automatic Parking Brake
Optional FRAME stile curved glazed side screens for anti-bandit glazing options
Optional SLIM stile curved glazed side screens, with top glazing beads flush to the ceiling
Optional class 3 EN1627:2011 burglary resistance
Available with alternative glass types and finishes
Additional Fixed Panels and Over Panels
[/LINK]










Besam

Model:
ASSA ABLOY RD-100
An intelligent Manually Operated Revolving Door System comprising THREE door leaves, framed curved glazed outer walls & canopy complete with operator & Configurable Digital Control.

Certification:
Manufacturer & Installer DoC
EPD to ISO 14025 & EN 15804
Independent testing & certification TüV
Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 & EN 600335-2-103:2003/A11:2009

Operation & control system:
CDC control & switched mode power supply 100 – 240V.
Operation: Manual
Power Assist; Low energy power to the door set makes it lighter to start & move at low speed.
Speed Control; Brakes gently at the chosen speed limit, (3.3 – 10.0 rpm)
Park Assist; The operator parks the door set after use in the sealed position (Max 1.6j kinetic energy).
Park Control: Automatic Parking Brake (hold force; 0 – 99%) or NOT REQUIRED.
Adjustment; Step less, within the stated range
Park Control Override: Push buttons in the closed segments or NOT REQUIRED.
Reverse torque control; Prevents damage, improves reliability & reduces injury risk & operational costs if the door is pushed in the wrong direction.
Plug & play graphic service interface for full & intuitive parameter control, to customise each installation.

Dimensions:
Int. Diameter: X mm
Internal Height: X mm
Fascia Height: X mm

Standard equipment:
System: CANOPY MOUNTED operator & controls
Frame finish: Anodised or PPC RAL or Premium / Value Stainless Steel cladding
FRAME Door Leaves: Rigid Turnstile.
Glass type – Door Leaves: Standard 6.4mm 2B2 Safety or 9.14mm P2A Security Clear laminated glass.
Door Seal: Soft Edge mounting profile & replaceable horse hair brush to three edges.
Handles- Brushed Stainless Steel: 32mm diameter vertical poles or 25mm diameter horizontal bars.
Outer Walls: Standard SLIM Curved Glazed side screens or FRAME Curved Glazed side screens with class 3 EN1627:2011 burglary resistance.
Glass type – Outer Walls: Standard SLIM 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A or 14mm P6B Clear laminated glass.
Two Position Control Switch: SURFACE or FLUSH.
Ceiling finish: Easy Clean scratch resistant White Melamine or Formica Colour
Dustcover finish: Easy Clean scratch resistant White Melamine or Formica Colour
Lighting: Six No. 12VAC/DC LED spotlights
Canopy Cover; Weather resistant cover draining to water spouts or NOT REQUIRED.
Canopy Insulation; Cellular PE RG30, calculated canopy U value 1.96 W/m²K or NOT REQUIRED.
Ground Ring; Circular Stainless steel 40 x 40 section, with adjustable fixing brackets.
Matting; EMCO 517G Black Rubber or 517R Black Carpet or NOT REQUIRED.

Safety devices:
Passive soft rubber safety edges to all outer wall end posts & door leaf bottom rail reduce the risk of crush injury.
Emergency Stop: SURFACE or FLUSH.

Locking mechanism:
Two deadlocks to the turnstile or Night Closing Doors & Euro hook lock or Night closing Doors with Deadlock & class 3 EN1627:2011 burglary resistance.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 Description: Revolving Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_70
Uniclass 2015 Description: Revolving doorset systems
NBS Reference Code: 25-30-20-70
NBS Reference Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
OmniClass Number: 23-13 33 21 11 13
OmniClass Title: Revolving Door Aluminum-Framed Entrances
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/69143/084233_FL_REVOLVING DOOR ENTRANCES.DORMA America.BoD.doc

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AccessibilityPerformance Pedestrian access
COBie.Type.AssetType Fixed
COBie.Type.Category Pr_30_59_24_04
COBie.Type.CodePerformance P21
COBie.Type.Color RAL powder coating
COBie.Type.Constituents Diameter, internal height, surface treatment, lock
COBie.Type.CreatedBy info.uk.aaes@assaabloy.com
COBie.Type.CreatedOn 2016-11-28 T8:00:00
COBie.Type.Description Automatic revolving door system
COBie.Type.DurationUnit Year
COBie.Type.Features "Revolving door solution, frame and slim version.
COBie.Type.Finish Aluminum & glass
COBie.Type.Grade n/a
COBie.Type.Manufacturer info.uk.aaes@assaabloy.com
COBie.Type.Material Glass 46% and Aluminum 19%.
COBie.Type.ModelNumber 1015195
COBie.Type.ModelReference Besam RD3-100
COBie.Type.Name Besam RD3-100
COBie.Type.NominalHeight 2200
COBie.Type.NominalLength 0
COBie.Type.NominalWidth 2400
COBie.Type.ReplacementCost 2
COBie.Type.Shape Cylinder
COBie.Type.Size Diameter 1,8-2,7m internal height 2-2,6m, external height 3,9m
COBie.Type.SustainabilityPerformance n/a
COBie.Type.WarrantyDescription Supplier Warranty
COBie.Type.WarrantyDurationUnit Year
COBie.Type.WarrantyGuarantorLabor info.uk.aaes@assaabloy.com
COBie.Type.WarrantyGuarantorParts info.uk.aaes@assaabloy.com

All BIM objects are real products from real manufacturers confirmed and approved