We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ASSA ABLOY RD300 3W Compact Glass Revolving Door Glass

Unique ref.: RD3-300
Brand: ASSA ABLOY Entrance Systems
Product family: Automatic Revolving Doors
Product group: RD300, 1.8 to 3.0 m ∅
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (11)
You are viewing the ASSA ABLOY RD300 3-wing Glass revolving door your indoor climate will be safeguarded against unwanted air infiltration, enabling you to take control of your energy consumption without compromising with a welcoming, luxurious entrance.
We take aesthetics seriously. The new touchscreen mode selector with its clean and user-friendly interface and the integrated LED-lights in the ceiling are just as good as they look. From design to installation and operation – our all glass revolving doors incorporate beauty inside out.
The all glass revolvers are available in a variety of diameters, ensuring optimal convenience for staff, customers and guests accompanied by goods or luggage. And staying true to our reputation – market leading in safety, naturally.









Besam

Models:
ASSA ABLOY RD-3-300 STRUCTURAL GLASS Automatic Revolving Door System, with three door leaves, curved glazed fixed side screens, glass ceiling / canopy, complete with IP 65 rated in-floor mounted operator and CDC control. System including normal installation to comply with BS7036-0-2014 / BS-EN16005.

Dimensions:
Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm
Overall diameter: XXXXmm (Int. Diameter + 52mm Std. or + 154mm for Night Closing Doors)
Opening Width (TW): 853 / 1003 / 1153 / 1303 / 1453mm.
Internal Height: XXXXmm (Maximum 3000mm)
Glass Ceiling Trim Height: 45mm. Overall Height XXXXmm
(By others: - Prepared opening).

Standard equipment:
System: IN-FLOOR MOUNTED operator and controls, complete with IP 65 rated containment.
Trim finish: ASSA ABLOY powdercoat finish RAL ref: TBC or Premium Stainless Steel cladding: FINISH TBA
STRUCTURAL BOLTED GLASS Door Leaves: Rigid turnstile.
Glass type – Door Leaves: 12mm/15mm Clear toughened glass (Int. Hgt. >2600mm? then 15mm).
Door Seal: Slender aluminium profile perimeter trim and replaceable horse hair brush to three edges.
STRUCTURAL GLASS Outer Walls: Silicone bonded, with slender aluminium profiles to trim and joints.
Glass type – Outer Walls: 16.76MM 1B1 Clear laminated.
STRUCTURAL GLASS Ceiling / Canopy: Silicone bonded, with slender aluminium profiles to trim and joints.
Glass type - Ceiling / Canopy: 16.76MM 1B1 Clear laminated
Lighting: Imbedded LED glass ceiling 24V, 20 – 60W - OPTIONAL or NONE
Glass Ceiling Console: Concealed Sensor Housing or Standard 45mm Trim.
Control Console; Flush Mount full height Control Post to inner leading mullion or NONE.
Four Position Programme Selector: Standard SURFACE or FLUSH mounted (Optional Control Post).
Ground Ring; Circular Stainless steel 30 x 30 section formed to suit internal diameter.
Activation and control system:
CDC control unit with plug-in connections and switched mode power supply 100 – 230V.
Activation: PIR Motion Sensor Surface Mounted to the ceiling perimeter trim or within Concealed Sensor Housing.

Safety device(s):
PSPE Active soft rubber safety edges to: Outer wall leading mullion and door leaf bottom rail.
ESPE Presence Sensors to: each door leaf leading face
Additional ESPE Presence Sensors for Vulnerable Users to: Outer wall leading mullion or NONE.
Emergency Stop, on the inner leading mullion: Standard SURFACE or FLUSH mounted (Optional Control Post).
Disabled Slow Speed Switches: Standard SURFACE or FLUSH mounted (Optional Control Post) or NONE.

Locking mechanism:
Face fixed dead lock to one leaf or Face fixed dead locks to two leaves or Electro-Mechanical lock to the turnstile or Night Closing Doors with face fixed dead locks.

Maintenance:
Warranty with bi annual service visits for optimum performance and longevity
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 Description: Revolving Doorset Systems
NBS Reference Code: 25-30-20-70
NBS Reference Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/69143/084233_FL_REVOLVING DOOR ENTRANCES.DORMA America.BoD.doc

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AccessibilityPerformance Pedestrian access
COBie.Type.AssetType Fixed
COBie.Type.Category Pr_30_59_24_04
COBie.Type.CodePerformance P21
COBie.Type.Color RAL powder coating
COBie.Type.Constituents Diameter, internal height, surface treatment, lock
COBie.Type.CreatedBy info.uk.aaes@assaabloy.com
COBie.Type.CreatedOn 2015-02-10T8:00:00
COBie.Type.Description Automatic revolving door system
COBie.Type.DurationUnit Year
COBie.Type.ExpectedLife 0
COBie.Type.Features Pedestrian automatic revolving doors are installations that serve to automatically regulate the flow of people in residential and non-residential buildings while providing high thermal performance.
COBie.Type.Finish Aluminum & glass
COBie.Type.Grade N/A
COBie.Type.Manufacturer info.uk.aaes@assaabloy.com
COBie.Type.Material Glass 73%, Particle board 10% and Steel 7%.
COBie.Type.ModelNumber 1011085
COBie.Type.ModelReference Besam RD3-300
COBie.Type.Name Besam RD3-300
COBie.Type.NominalHeight 3000
COBie.Type.NominalLength 0
COBie.Type.NominalWidth 3000
COBie.Type.ReplacementCost 2
COBie.Type.Shape Cylinder
COBie.Type.Size Diameter 1,8-3,6m internal height 2-3m.
COBie.Type.SustainabilityPerformance N/A
COBie.Type.WarrantyDescription Supplier Warranty
COBie.Type.WarrantyDurationLabor 0
COBie.Type.WarrantyDurationParts 0
COBie.Type.WarrantyDurationUnit Year
COBie.Type.WarrantyGuarantorLabor info.uk.aaes@assaabloy.com
COBie.Type.WarrantyGuarantorParts info.uk.aaes@assaabloy.com

All BIM objects are real products from real manufacturers confirmed and approved