ASSA ABLOY RD3/4

Unique ref.: RD3-4
Brand: ASSA ABLOY Entrance Systems
Product family: Revolving
Product group: RD Series
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)

Three and four-wing revolving doors in compact size are ideal for hotels, hospitals and office buildings while the larger size diameter units are perfect for supermarkets, hospitals, hotels, airports, and retail. Each system is designed to allow for a clear path for emergency egress under a variety of conditions.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

ASSA ABLOY

Available diameters: 8’, 9’, 10’, 12’.
Multiple sensing devices to detect slow-moving or stationary objects.
Compressible safety switches located on the vertical fixed wall.
Horizontal safety sensors located on the rotating section.
Non–touch sensors located horizontally on the rotating section.
Handicap door speed reduction switches (2).


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Revolving doors
UNSPSC code: 30171509
Code: L41112
Description: Revolving
Code: SS-25-30-20-70
Description: Revolving Doorset Systems
Code: 25-30-20-70
Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States
Powered by BIMobject®