ASSA ABLOY RD3L 3W High Capacity Revolving Door

Unique ref.: RD3L
Brand: ASSA ABLOY Entrance Systems
Product family: Automatic Revolving Doors
Product group: RD3L, 4.2 to 6.2 m ∅
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
You are viewing the ASSA ABLOY RD3L creates a spacious and welcoming entrance that can accommodate shopping trolleys, luggage carts and wheelchairs with ease. The full rotating ceiling ensures even lighting and eliminates brush marks, while hidden sensors allow for an uncluttered presentation and clean lines throughout.

Large-capacity
Superior safety features
Aesthetic
Energy savings












Besam

L20 DOORS/SHUTTERS/HATCHES
495 REVOLVING DOORS:

Manufacturer:
ASSA ABLOY Entrance Systems Limited, Unit 9 Windmill Business Village, Sunbury-on-Thames, Middlesex, TW16 7DY.
Tel: 0333 006443. Email: rps.uk.ASSA ABLOY@assaabloy.com Web: www.assaabloyentrance.co.uk

Models:
ASSA ABLOY RD3L Automatic High Capacity Revolving Door System providing safe hands free operation, capacity for up to five / seven / nine occupants per compartment and panic exit. Modern modular design comprising three fixed door leaves arranged around the centre shaft and emergency break out leaves folding around secondary pivot points. Curved glazed outer walls and canopy enclose a whole rotating radially segmented ceiling, fixed semi-circular dustcovers and load compensating peripheral drive with imbedded Configurable Digital Control. System including normal installation to comply with BS7036-0-2014 / BS-EN16005, complete with the installer’s Declaration of Conformity in accordance with Machinery Regulations.

Certification:
Manufacturer’s Declaration of Conformity
Environmental Product Declaration in accordance with ISO 14025 and EN 15804
Independent testing and certification by TüV Sud Cert. No. B 12 01 58029 022
Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009
Security Rating: EN1627:2011 RC3 or NOT REQUIRED

Operation and control system:
CDC control unit with plug-in connections and switched mode power supply 100 – 240V.
Operation: Automatic, operated hands free on approach.
Activation: Standard four (two per entrance) Direction Sensing Radar, concealed behind the canopy fascia signal the door to rotate at the pre-set speed without the need to push. Direction Sensing Radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy.
Emergency Exit: Electro Mechanical Breakout allows the doors to be manually folded at any point in the door rotation, on fire alarm activation and with a maximum force of 150N, to provide an EN16005:2012 compliant escape route width of 1991 / 2292 / 2592 mm.
Park Control: Rotation Brake, secures the door automatically between each activation to eliminate unwanted rotation to prevent wasted energy, released by DSR impulse.
Park Control Override: Push buttons within the closed compartments allow every user a direct override of the parking brake.

Dimensions:
Internal diameter: 4200 / 4800 / 5400mm
Overall diameter: XXXXmm (Int. Diameter + 90mm Std.)
Opening Width (TW): 1991 / 2292 / 2592 mm.
Escape Width between folded leaves and Outer Walls: 1142 / 1332 / 1510mm (either side)
Internal Height: XXXXmm (Maximum 3000mm or 2600mm Max if RC3)
Fascia Height: 340mm or 341 – 1250mm Maximum. Overall Height XXXXmm
(By others: - Prepared opening).

Standard equipment:
System: CANOPY MOUNTED peripheral drive, dynamic peripheral brake and controls provides consistent safe and reliable operation even under wind load.
Frame finish: SAA or Bronze Anodised or ASSA ABLOY powdercoat finish RAL ref: TO BE CONFIRMED or Premium 3D Profile Shaped Cladding formed around vertical and horizontal surfaces or Standard 2D Flat Feature cladding to vertical faces with black glazing beads: FINISH TO BE CONFIRMED
FRAME Door Leaves: Standard Breakout leaves, Electro Mechanical release at the leading edge – Panic Egress on fire alarm activation, manual release force 150N Max.
Glass type – Door Leaves: Standard 6.4mm 2B2 or 9.14mm P2A Clear laminated glass.
Door Seal: Replaceable horse hair brush to three edges.
Main Bearing & Centre Shaft: 150mm diameter surface mounted easy access main bearing and centre shaft.
Frame Outer Walls: Curved glazed side screens, with top glazing beads flush to the ceiling for superior aesthetics.
Glass type – Outer Walls: Standard Standard 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A & P5A or 10.28mm P4A & P5A (EN1627:2011 RC3) or 14mm P6B Clear laminated glass.
Programme Selector: Six Position with PCD programmable multi-schedule REAL TIME and diagnostic display, FLUSH mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-programming.
Ceiling finish: Easy Clean and scratch resistant White Melamine or Formica Colour XXXXX
Dustcover finish: Easy Clean and scratch resistant White Melamine or Formica Colour XXXXX
Lighting: Twelve No. 12VAC/DC LED spotlights set within a full rotating ceiling for optimum lighting pattern and no strobe effect.
Climate Control: Electric or water heated air curtain with radial outlet plenum to the internal entrance WITHIN the standard overall canopy diameter for superior aesthetics or NOT REQUIRED.
Canopy / Roof Construction: Standard dust cover or Reinforced load bearing to 1500kg.
Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or NOT REQUIRED
Insulation; COULD TECHNICAL IN SWEDEN PLS PROVIDE DRAWING AND DETAIL OF INSULATON MATERIAL TO DEVELOP THE DESCRIPTION or NOT REQUIRED.
Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets.
Matting; EMCO 517G Black Rubber or 517R Black Carpet or NOT REQUIRED.

Safety device(s):
PSPE Active soft rubber safety edges to; Door leaf bottom rail (full width; folding leaf, pivot point and fixed leaf) and leading door stile.
ESPE Presence Sensors: single zone to the outer wall leading mullion and dual zone to the door leaf leading face (zones independently programmable to trigger slow or stop).
Passive soft rubber buffers to Outer wall mullions.
Emergency Stop, on the inner leading mullion: Standard FLUSH mounted.
Disabled Slow Speed Switches: Standard FLUSH mounted.

Locking mechanism:
Electro-Mechanical locking (NON Escape Route) or Night Closing Doors with Euro Profile hook lock and optional rear edge lock or Night closing Doors with Deadlock and class 3 EN1627:2011 burglary resistance.

Maintenance:
Warranty with two service visits per annum for optimum performance and longevity
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Code: L411
Description: Doors
Code: SS-25-30-20-70
Description: Revolving Doorset Systems
Code: 25-30-20-70
Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Doors - Revolving

Name Value
Colour RAL powder coating
Material Glass 42% and Aluminum 22%.

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Product Master Spec http://www.productmasterspec.com/documents/69143/084233_FL_REVOLVING DOOR ENTRANCES.DORMA America.BoD.doc

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By info.uk.aaes@assaabloy.com
Created On 2009-09-15T8:00:00
Description Automatic revolving door system
Name Besam RD3L
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Pedestrian access
Asset Type Fixed
Category Pr_30_59_24_04
Code Performance P21
Colour RAL powder coating
Constituents Diameter, internal height, surface treatment, lock
Created By info.uk.aaes@assaabloy.com
Created On 2009-09-15T8:00:00
Description Automatic revolving door system
Duration Unit Year
Features Pedestrian automatic revolving doors are installations that serve to automatically regulate the flow of people in residential and non-residential buildings while providing high thermal performance.
Finish Aluminum & glass
Grade N/A
Manufacturer info.uk.aaes@assaabloy.com
Material Glass 42% and Aluminum 22%.
Model Number 1006721,1006722,1006723,1006724,1005108,1005109, 1005110, 1005111
Model Reference Besam RD3L
Name Besam RD3L
Nominal Height 5400 mm
Nominal Length 0 mm
Nominal Width 2540 mm
Replacement Cost 2
Shape Cylinder
Size Diameter 4,2-6,2m internal height 2-2,6m, external height 3,9m
Sustainability Performance N/A
Warranty Description Supplier Warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit Year
Warranty Guarantor Labour info.uk.aaes@assaabloy.com
Warranty Guarantor Parts info.uk.aaes@assaabloy.com
Powered by BIMobject®