Publish your products
ASSA ABLOY RD300 4W Compact Glass Revolving Door Glass
ASSA ABLOY RD300 4W Compact Glass Revolving Door Glass
ASSA ABLOY RD300 4W Compact Glass Revolving Door Glass
    Archived

    ASSA ABLOY RD300 4W Compact Glass Revolving Door Glass

    With the ASSA ABLOY RD300 4-wing revolving door your indoor climate will be safeguarded against unwanted air infiltration, enabling you to take control of your energy consumption without compromising with a welcoming, luxurious entrance. We take aesthetics seriously. The new touchscreen mode selector with its clean and user-friendly interface and the integrated LED-lights in the ceiling are just as good as they look. From design to installation and operation – our all glass revolving doors incorporate beauty inside out. The all glass revolvers are available in a variety of diameters, ensuring optimal convenience for staff, customers and guests accompanied by goods or luggage. And staying true to our reputation – market leading in safety, naturally. Besam
    Specification
    • Models: ASSA ABLOY RD-4-300 STRUCTURAL GLASS Automatic Revolving Door System, with four door leaves, curved glazed fixed side screens, glass ceiling / canopy, complete with IP 65 rated in-floor mounted operator and CDC control. System including normal installation to comply with BS7036-0-2014 / BS-EN16005. Dimensions: Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm Overall diameter: XXXXmm (Int. Diameter + 52mm Std. or + 154mm for Night Closing Doors) Opening Width (TW): 1237 / 1449 / 1661 / 1873 / 2085mm. Internal Height: XXXXmm (Maximum 3000mm) Glass Ceiling Trim Height: 45mm. Overall Height XXXXmm (By others: - Prepared opening). Standard equipment: System: IN-FLOOR MOUNTED operator and controls, complete with IP 65 rated containment. Trim finish: ASSA ABLOY powdercoat finish RAL ref: TBC or Premium Stainless Steel cladding: FINISH TBA STRUCTURAL BOLTED GLASS Door Leaves: Rigid turnstile. Glass type – Door Leaves: 12mm/15mm Clear toughened glass (Int. Hgt. >2600mm? then 15mm). Door Seal: Slender aluminium profile perimeter trim and replaceable horse hair brush to three edges. STRUCTURAL GLASS Outer Walls: Silicone bonded, with slender aluminium profiles to trim and joints. Glass type – Outer Walls: 16.76MM 1B1 Clear laminated. STRUCTURAL GLASS Ceiling / Canopy: Silicone bonded, with slender aluminium profiles to trim and joints. Glass type - Ceiling / Canopy: 16.76MM 1B1 Clear laminated Lighting: Imbedded LED glass ceiling 24V, 20 – 60W - OPTIONAL or NONE Glass Ceiling Console: Concealed Sensor Housing or Standard 45mm Trim. Control Console; Flush Mount full height Control Post to inner leading mullion or NONE. Four Position Programme Selector: Standard SURFACE or FLUSH mounted (Optional Control Post). Ground Ring; Circular Stainless steel 30 x 30 section formed to suit internal diameter. Activation and control system: CDC control unit with plug-in connections and switched mode power supply 100 – 230V. Activation: PIR Motion Sensor Surface Mounted to the ceiling perimeter trim or within Concealed Sensor Housing. Safety device(s): PSPE Active soft rubber safety edges to: Outer wall leading mullion and door leaf bottom rail. ESPE Presence Sensors to: each door leaf leading face Additional ESPE Presence Sensors for Vulnerable Users to: Outer wall leading mullion or NONE. Emergency Stop, on the inner leading mullion: Standard SURFACE or FLUSH mounted (Optional Control Post). Disabled Slow Speed Switches: Standard SURFACE or FLUSH mounted (Optional Control Post) or NONE. Locking mechanism: Face fixed dead lock to one leaf or Face fixed dead locks to two leaves or Electro-Mechanical lock to the turnstile or Night Closing Doors with face fixed dead locks. Maintenance: Warranty with bi annual service visits for optimum performance and longevity 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.
    Technical specification
    • Unique ref.RD4-300
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances