Publish your products
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200

    Revolving Door ASSA ABLOY RD200

    You are viewing the ASSA ABLOY RD200, 3 wings and 4 wings revolving door. Revolving doors create attractive entrances that combine the climate-control advantages of a revolving door with the security and convenience of an automatic door. It can be ordered in several different configurations that can be combined to match virtually any building. The option burglary resistance is integrated in the BIM family and dimensions will be adjusted accordingly.

    Climate-control
    Variety of configurations available
    Convenience
    Frame Drum Walls or Slim Drum Walls
    Frame Door Leaves of Slim Door Leaves

    Specification
    • Models:
      ASSA ABLOY RD200, Rugged framed automatic three leaf or four leaf revolving door system providing increased security, hands free operation and Hi-Tech functionality. 

      ASSA ABLOY RD200 SLIM framed automatic three leaf or four leaf revolving door system providing superior aesthetics, hands free operation and Hi-Tech functionality

      System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

      Certification:
      Manufacturer’s Declaration of Conformity
      Environmental Product Declaration in accordance with ISO 14025 and EN 15804
      Independent testing and certification by TüV Sud
      Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009
      Security Rating: EN1627:2011 RC3 or Not required

      Door System:
      ASSA ABLOY RD200, Rugged framed automatic three leaf or four leaf revolving door system, RD200 3 wings providing increased security and maximum compartment space for increased user comfort. RD200 4 wings,  maximum weather seal and threshold width for optimum energy efficiency and two way traffic flow:
      - System: Canopy mounted operator and controls
      - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR    Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR    Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX
      - Frame door leaves: Three leaf rigid turnstile OR Electro mechanical breakout – panic egress, release force 150N Max
      - Glass type – frame door leaves: Standard 6.4mm 2B2 OR 9.14mm P2A OR 10.28mm P4A / P5A OR 14mm P6B clear      laminated glass
      - Frame outer walls: Standard curved glazed side screens OR Curved glazed side screens with EN1627:2011 RC3      burglary resistance
      - Glass type – Frame outer walls: Standard 8.76MM 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A &    P5A (EN1627:2011 RC3) OR 14mm P6B clear laminated glass
      - Slim outer walls: Curved glazed side screens, with top glazing beads flush to the ceiling
      - Glass type – slim outer walls: Standard 8.76MM 1B1 clear laminated
      - Glass type – slim door leaves: 6+6 laminated and tempered 
      - Door seal: Soft edge rubber mounting profile and replaceable horse hair brush to three edges
      - Ceiling: Radially segmented easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX
      - Dustcover finish: Easy clean and scratch resistant white Melamine OR Formica colour ref: XXXXX
      - Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and    lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time    30000 hours for optimum lighting pattern without strobe effect
      - Climate Control / Air Curtain: Consult ASSA ABLOY for further details OR Not required
      - Canopy cover: 180 OR 360 Degree weather resistant cover draining to water spouts OR Not required
      - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value    of the canopy 1.96 W/m²K OR Not required
      - Ground ring: Circular stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level    adjustable fixing brackets OR Not required
      - Matting: EMCO 517G Black rubber OR EMCO 517R Black carpet OR Not required

      Operation and control system:
      - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power      supply 100 – 240V
      - Operation: Automatic, operated hands free on approach. Project setting: X.X RPM
      - Four mode PCD control switch: programmable multi-schedule REAL TIME and diagnostic display, flush OR surface    mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-      programming
      - Activation: PIR motion sensors OR Direction sensing radar, concealed behind the canopy fascia signal the door to rotate    at the pre-set automatic speed without the need to push. Direction sensing radar ignores receding and cross traffic to    eliminate unnecessary rotation and prevent wasted energy
      - Emergency exit: Electro mechanical breakout allows the doors to be manually folded on fire alarm activation with a      maximum force of 150N at any point in the door rotation, to provide an EN16005:2012 compliant escape route OR Not      required
      - Park control: Rotation Lock, secures the door automatically between each activation to eliminate unwanted rotation,    released by PIR/DSR or external impulse OR Not required
      - Panic / threat control: Rotation Lock, secures the door instantly in any position by the operation of a panic switch to    restrict forced entry or Not required
      - Park control override: Push buttons within the closed compartments allow every user a direct override of the parking    brake OR Not required
      - PSPE Active soft rubber safety edges: To outer wall leading mullion, door leaf bottom rail and leading door stile reduce      the risk of crush injury
      - Additional ESPE presence sensors for vulnerable users: to each door leaf face signal the door to slow / stop AND/OR      leading mullion late entry sensors signal the door to stop OR Not required
      - Emergency stop, on the inner leading mullion: Standard surface OR flush mounted
      - Disabled access slow speed switches: Standard surface OR flush mounted signal the door to rotate at slow speed OR    Not required

      Dimensions: 
      - Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000 / 3300 / 3600mm
      - Overall diameter: XXXXmm (Int. Diameter + 88mm Std. OR + 222mm for NCD)
      - RD200 3 wings Opening width (TW): 793 / 943 / 1093 / 1243 / 1393 / 1543 / 1693mm
      - RD200 3 wings escape route width of 752 / 902 / 1052 / 1202 / 1352 / 1502 / 1652mm OR Not required
      - RD200 4 wings Opening width (TW): 1191 / 1403 / 1615 / 1827 / 2039/ 2251 / 2463mm
      - RD200 4 wings escape route width of 868 / 1080 / 1292 / 1504 / 1716mm / 1928 / 2140mm OR Not required
      - Internal height: XXXXmm (Maximum 3000mm)
      - Fascia height: 200mm OR XXXXmm (Maximum 1250mm). Overall height XXXXmm
      - Burglary resistance option will impact dimensions

      Locking mechanism:
      - Electro-Mechanical deadlock (2000N) to the turnstile permits the door to be locked & unlocked remotely via the    Programme Control Device OR Night closing doors with Euro hook lock OR Frame outer wall, Rugged frame night      closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height / Max. Int.    Hgt. 2600mm)

    Technical specification
    • Unique ref.revolving_RD200
    • Product familyAutomatic Revolving Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2023-01-31
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe