Publish your products
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600

    Revolving Door ASSA ABLOY RD600

    The 2-wing ASSA ABLOY RD600 is a spacious revolving door for high-traffic entrances. It provides excellent separation of the interior and exterior environments, reducing heating and/or cooling losses. It also features two enclosed display cases within the rotating door leaves that can be used for informational promotions or advertising.


    High-traffic capacity

    Built-in display cases

    Optimal safety

    Reduces heating and/or cooling losses


    Specification
    • Models:
      ASSA ABLOY RD600 automatic high capacity revolving door system with automatic centre sliding doors or swing doors providing safe hands free operation, straight line access for disabled users and capacity for up to six occupants per compartment.

      System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

      Certification:
      Manufacturer’s Declaration of Conformity

      Environmental Product Declaration in accordance with ISO 14025 and EN 15804

      Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

      Door System:
      ASSA ABLOY RD600 automatic high capacity revolving door system with automatic centre sliding doors or swing doors providing safe hands free operation, straight line access for disabled users and capacity for up to six to fourteen occupants per compartment depending on size:

      - System: Canopy mounted load bearing peripheral drive, brake and controls

      - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

      - FRAME Door Leaves: Standard Breakout leaves, Electro Mechanical release at the leading edge, manual release force 150N Max

      - Glass type – Door Leaves: Standard 6.4mm 2B2 or 9.14mm P2A Clear laminated glass

      - Door Seal: Replaceable horse hair brush to bottom and showcase vertical edges

      - Rotating Showcases: Comprising fixed glazed screens and glazed access door with Euro Profile deadlock

      - Frame Outer Walls: Curved glazed side screens

      - Glass type – Outer Walls: Standard Standard 8.76mm 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A Clear laminated

      - Ceiling: Whole rotating, radially segmented easy clean and scratch resistant white Melamine or Formica colour XXXXX

      - Dustcover finish: Easy clean and scratch resistant white Melamine or Formica colour XXXXX

      - Lighting: Ten No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern

      - Climate Control: Electric or water heated air curtain with radial outlet plenum to the internal entrance WITHIN the standard overall canopy diameter (Min. 380mm Fascia Height) or Not required

      - Canopy / Roof Construction: Standard dust cover or LOAD BEARING up to 1500kg (Min. Fascia Hgt. 441mm)

      - Canopy Cover: 180 or 360 Degree Weather resistant cover draining to water spouts or Not required

      - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover or Not required

      - Ground Ring: Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets

      - Matting: EMCO Standard straight grid 517G Black Rubber or Standard straight grid 517R Black Carpet or CombiMat with black rubber inserts to the 160mm wide radial perimeter grid and charcoal carpet inserts to the straight grid pattern within or Not required

      Operation and control system:

      - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

      - Operation revolving: Automatic, operated hands free on approach. Project setting: X.X RPM

      - Programme Selector: Eight Position with PCD programmable multi-schedule REAL TIME and diagnostic display, flush or surface mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-programming

      - Operation, sliding: Automatic, operated hands free on approach

      - Programme Selector: Three position key switch

      - Activation: PIR motion sensors or Direction sensing radar, concealed behind the canopy fascia signal the door to rotate at the pre-set speed without the need to push. Direction Sensing Radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy

      - Bulk Access & Evacuation: Monitored battery pack rotates the door to the access position and Electro Mechanical Breakout allows the swing doors to be manually folded to provide a wide clear straight passage through the revolving door. Activated manually via Programme Control Device or automatically on fire alarm activation or power failure

      - Park Control: Rotation brake, secures the door automatically between each activation to eliminate unwanted rotation and prevent wasted energy, released by PIR/DSR

      - Park Control Override: Push buttons within the closed compartments allow every user a direct override of the rotation brake

      - PSPE Active soft rubber safety edges to: Door leaf and showcase bottom rail (full width of the folding leaf, pivot point and showcase) and leading showcase stile reduce the risk of crush injury

      - ESPE Presence Sensors: single zone to the outer wall leading mullion, single zone mounted in the rotating ceiling at the outer edge and dual zone to the showcase leading face (zones independently programmable to trigger slow or stop)

      - Passive soft rubber buffers to Outer wall mullions

      - Emergency Stop, on the inner leading mullion: Standard FLUSH mounted

      - Disabled Slow Speed Switches: Standard FLUSH mounted

      Dimensions:

      - Internal diameter: 3600 / 4200 / 4800 / 5400 mm

      - Overall diameter: 3690 / 4290 / 4890 / 5490 mm

      - Opening Width (TW): 1800 / 2100 / 2400 / 2700 mm

      - Opening Width between folded leaves: 2000mm / 2300 / 2600 / 2900 mm

      - Internal Height: XXXXmm (Maximum 3000mm)

      - Fascia Height: 340mm or XXXXmm (Maximum 1250mm). Overall Height XXXXmm

      Locking mechanism:

      - Standard Electro-Mechanical locking of the rotating showcase in the throat opening to close the drum.

      Warranty:

      Standard 1 Year warranty

    Technical specification
    • Unique ref.revolving_RD600
    • Product familyAutomatic Revolving Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2023-01-31
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • ETIM CodeEC000367
    • ETIM NameElectrical door opener
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit