Publish your products
ASSA ABLOY RR300 Plus High Speed Door

ASSA ABLOY RR300 Plus High Speed Door

The ASSA ABLOY RR300 Plus Stainless Steel is a compact, general purpose high speed door providing an additional manual egress option to open the door manually on power failure, based on a balancing system supported by tension springs. The side frame, top roll cover and bottom profile of the door are made from stainless steel. In applications with strict hygiene requirements the door is easy to clean, also the PVC curtain. It can be fitted in all kind of interior applications, also in the food industry, keeping control of the environment and avoiding energy losses.

The ASSA ABLOY RR300 Plus Aluminium, provided with side frames and covers made of aluminium, is not only perfectly suited to distribution, retail and wholesale trade business, warehouses are also happy to use it as the ASSA ABLOY RR300 Plus Aluminium can provide energy-saving room and climate separation. It's egress function allows the door to be opened automatically in the event of a power failure by means of the integrated counterbalance system. The curtain is made of clear transparency material with a range of coloured reinforced stripes. RollTex® fabric is available for applications needing a more durable curtain material.

Specification
  • Standard equipment

    Dimensions:

    • Daylight width (DW): 1000 - 4000 mm (1000 - 5000 mm with MCC)
    • Daylight height (DH): 1000 - 4200 mm (1000 - 5000 mm with MCC)
    • Area: 1.0 – 16.8 sqm (1.0 - 25.0 sqm with MCC)

    Wind class: Class 1 according to EN 12424

    Noise emission: < 70 dB A

    Operating temperature: Standard +10 °C - +40 °C; Extended 0°C - +60 °C

    Side guides and spring covers: Aluminum anodized/ Stainless Steel

    Wind reinforcement: Windtabs mounted at door blade sides

    Balancing: System with 1 or 2 springs

    Safety device: Stationary photocell (approx. 280mm from floor)

    Drive unit: Gear motor 0.75 kW with power-off brake. Available for right and left side.

    Control box:

    • MCC Frequency converter control system incl. main switch or CEE-plug and display unit with foil keys.
    • Opening/closing speed: max. 2.2 / 0.9 m/s
    • Display at side frame on drive side only possible if DH ≥ 2330mm
    • Display at side frame on non drive side only possible if DH ≥ 1500mm

    The complete technical description of this product can be found on the documents linked below.

Technical specification
  • Unique ref.rr300-plus
  • Product familyHigh Speed Doors
  • Product groupInterior Doors
  • TypeObject (single object)
  • Date of publishing2023-04-13
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • CSI MasterFormat 2014 Code08 11 00
  • CSI MasterFormat 2014 TitleMetal Doors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe North America
Åland Islands
Canada
Albania
United States
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City