Publish your products
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door
ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door

    ASSA ABLOY RR5000 Highly Insulated Rigid Exterior Door

    The ASSA ABLOY RR5000 is a high-performance rigid door, opening in vertical direction, for interior and exterior use.

    Side frames are made of galvanized steel profiles. A patented roll up mechanism avoids critical wear of the lamella ends and smoothens the door run.

    Door curtain consists of highly thermally insulated and separated sandwich lamellas consisting of foam (thickness 50 mm) covered by metal sheet trays in silver (RAL 9006). A doubled sealing system links the lamellas ensuring excellent wind and water tightness and a smooth run of the door. Optionally window lamellas can be integrated in the door blade. The clear window entails the entire door width with a transparency of 65%. Thanks for their individual suspension from the rubber belt, each slat can be replaced individually, rapidly and easily.

    Contactless Winding: The innovative V - Drive technology used in the ASSA ABLOY RR5000 supports the door curtain movement, thereby ensuring a long service life. A patented roll up mechanism avoids critical wear of the lamella ends and smoothens the door run.

    Specification
    • Standard equipment

      Dimensions:

      • Daylight width: 1250-5000mm (10mm steps)
      • Daylight height: 2500-4700mm (100mm steps)
      • Area: max. 23,5 sqm

      Wind Class:

      • Class 4 (DW ≤ 3500mm),
      • Class 3 (3500mm < DW ≤ 5000mm), according EN 12424

      Heat transition coefficient (U-value): Panel door blade: U=0,79 W/m2K, compl. door (5x4,7m; without windows): U=1,28 W/m2K, acc. EN12428

      Noise: < 70 dB A (running noises)

      Noise reduction: Rw: 25 dB

      Operating temperature:

      • Standard -10 °C - +40 °C
      • Extended -20 °C - +60 °C

      Door blade: Foamed sandwich panel with coated steel covers (RAL 9006); Panel height: 200mm, total thickness t=50mm

      Side guides: Galvanized sheet metal

      Side guide insulation: On side frame between door blade and back of side frames with insulation cover

      Top roll: Steel tube, each side two disks with same radius

      Top roll sealing: Distance profile (galv. steel) with sealing profile as cable channel over the lintel, additional sealing-lip fixed at top lamella

      Balancing: System with tension springs inside frames

      Tensioning: No

      Bottom Beam: Standard lamella with rubber sealing (without break-away)

      Safety device: Light grid inside frame gap up to DH=2450mm

      Drive unit: Bonfiglioli gear motor 1,1 kW with front brake, available for right and left side

      Opening/ closing speed: max. 2,2m/s / 0,7m/s

      Cycles per minute: max. 3

      Emergency opening: The door leaf can be raised when the brake release lever is actuated

      Control box: MCC Frequency converter control system, Display on side frame drive side

      Power supply:

      • 3/(N)/PE 380V, 50/60Hz (+-10%)
      • 3/(N)/PE 400V, 50/60Hz (+-10%)
      • 3/(N)/PE 415V, 50/60Hz (+-10%)
      • 3/(N)/PE 440V, 50/60Hz (+-10%)
      • 3/(N)/PE 480V, 50/60Hz (-10%/+5%)

      Certificates:

      • Safe opening, peak forces according EN13241-1
      • Resistance to wind load (EN 12424)
      • Heat transition coefficient (EN 12428)
      • Acoustic insulation value (DIN EN ISO 10140)

      The complete technical description of this product can be found on the product page.

    Technical specification
    • Unique ref.rr5000
    • Product familyHigh Speed Doors
    • Product groupExterior Doors
    • TypeObject (single object)
    • Date of publishing2022-05-16
    • Edition number3
    Related
    • Material mainAluminium
    • Material secondaryGalvanized steel
    • Designed inGermany
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_38
    • Uniclass 2015 DescriptionHigh speed doorsets
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen