Publish your products
Sliding Door ASSA ABLOY SL500 EXR-SL Hurricane
Sliding Door ASSA ABLOY SL500 EXR-SL Hurricane
Sliding Door ASSA ABLOY SL500 EXR-SL Hurricane
Sliding Door ASSA ABLOY SL500 EXR-SL Hurricane
Sliding Door ASSA ABLOY SL500 EXR-SL Hurricane

    Sliding Door ASSA ABLOY SL500 EXR-SL Hurricane

    Hurricane rated sliding entrance with additional exterior Express sliding panels serving as a service opening.

    Approved for HVHZ areas, non-HVHZ areas where windborne debris protection requirements exist, and areas where structural wind load requirements exist; all without the use of an impact protective system.

    Exterior, non-impact, sliding automatic entrances with additional exterior Express sliding panels serving as a service opening.

    Specification
    • Features

      Complies with ANSI/BHMA A156.38 Standard for Low Energy Power Operated Sliding and Folding Doors

      UL 325 and FPA #30356 listed.•Trained Traffic Only. Not for public use

      Non panic configuration

      Functions as pass through window with express slide doors closed, employee pass through with express slide doors open

      Slide C-panel express doors – spring open/lock closed

      Easy-to-clean – no lubrication required

      Stainless steel express window sill

      No visible external locks

      Patent pending design

    Technical specification
    • Unique ref.sliding-door-sl500-exr-sl
    • Product familyAutomatic Sliding Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)104
    • Width (inches)120
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • ETIM CodeEC001521
    • ETIM NameDoor sliding contact
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 13 73
    • CSI MasterFormat 2014 TitleSliding Metal Doors
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States