Publish your products
Sliding Door ASSA ABLOY Slim Eco
Sliding Door ASSA ABLOY Slim Eco
Sliding Door ASSA ABLOY Slim Eco
Sliding Door ASSA ABLOY Slim Eco
Sliding Door ASSA ABLOY Slim Eco
Sliding Door ASSA ABLOY Slim Eco

    Sliding Door ASSA ABLOY Slim Eco

    3.3 out of 5 stars3.3(16 reviews)

    You are viewing the ASSA ABLOY Slim Eco automatic sliding door system which provides a decorative and functional automatic entrance framed with slimline aluminium profiles. The automatic door system includes the doors, operator and safety devices. Excellent U Values can be achieved by opting for the thermo glass profiles and installing low u value glass. Doors can be fully retracted to achieve maximum clear open widths. This unit is mounted onto a transom/wall provided by others, the door will slide over the wall or glazed screens provided by others.

    Optional TightSeal system for optimal energy saving performance

    Single Glazed or Thermo Glazed

    Optional BreakOut and Reverse BreakOut feature for emergency egress where required.

    Available with alternative glass types and finishes

    Additonal Fixed Panels and Over Panels


    Specification
    • Models:

      ASSA ABLOY SLIM Eco Door System, complete with ASSA ABLOY SL500 operator providing automated operation of the two sliding door leaves. Providing full retraction of the doors to maximize the clear open width. Verified with 3rd party EPD documentation. System including normal installation to comply with BS7036/EN16005.

      Dimensions:

      Frame Height (FH):1950mm - 3000mm

      Frame Width (FW): 1800mm - 6000mm

      Between Jambs size (COW): to suit FW measurement.

      Clear Opening Height (COH): To suit FH measurement.

      (By others: - Prepared opening).

      Standard equipment:

      System: WALL MOUNTED

      TIGHTSEAL high performance draught excluder: YES or NO

      Frame finish: SAA or ASSA ABLOY powdercoat finish RAL ref: TO BE CONFIRMED

      Glass type: Single Glazed or Thermo Double Glazed

      Operation Mode Selector: FLUSH or SURFACE.

      Emergency unit: EEU (electrical)

      Electric Locking Required: FAIL SAFE / FAIL SECURE / BI-STABLE or NONE

      Integrated Air Curtain: YES or NO

      Activation and control system:

      An Electronic control unit with plug-in connections and power supply.

      SC-31M Combined direction and threshold presence detection entry activator.

      SC-31M Combined direction and threshold presence detection exit activator.

      Safety device(s):

      Electronic monitored emergency opening unit.

      Automatic reversing.

      Monitored two way threshold presence safety system.

      Side Screen Safety: MONITORED PRESENCE DETECTION or POCKET SCREENS

      Locking mechanism:

      Mechanical Hook lock: ONE or TWO, positioned in bottom rail.

      Euro Cylinder: SINGLE or DOUBLE

      Maintenance:

      Warranty with two service visits per annum for optimum performance and longevity

      1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

      Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.

    Technical specification
    • Unique ref.Sliding_Slim_Eco
    • Product familyAutomatic Sliding Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2022-07-11
    • Edition number1
    • Height (mm)3000
    • Width (mm)6000
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_75_30_23_04
    • Uniclass 2015 DescriptionAutomatic sliding door operator control panels
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States