Publish your products
ASSA ABLOY UniTurn  2W High Capacity Revolving Door
ASSA ABLOY UniTurn  2W High Capacity Revolving Door
ASSA ABLOY UniTurn  2W High Capacity Revolving Door
ASSA ABLOY UniTurn  2W High Capacity Revolving Door
    Archived

    ASSA ABLOY UniTurn 2W High Capacity Revolving Door

    The 2-wing ASSA ABLOY UniTurn is a spacious revolving door for high-traffic entrances. It provides excellent separation of the interior and exterior environments, reducing heating and/or cooling losses. It also features two enclosed display cases within the rotating door leaves that can be used for informational promotions or advertising. [LIST] High-traffic capacity Built-in display cases Optimal safety Reduces heating and/or cooling losses Besam
    Specification
    • Models: ASSA ABLOY UniTurn Automatic High Capacity Revolving Door, with two centre passage pivoted break out doors. Glazed outer walls and canopy enclose a whole rotating radially segmented ceiling, fixed dustcovers and load bearing peripheral drive with CDC control. Including normal installation to comply with EN16005. Dims: Internal diam: 3600/4200/4800/5400mm Overall diam: XXmm (Int. Diam + 90mm Std.) Opening Width (TW): 1800/2100/2400/2700mm. Opening Width between folded leaves: 2000/2300/2600/2900mm Internal Height: XXmm (Max 2600mm) Fascia Height: 340mm or 341 – 1250mm Max. Overall Height XXXXmm (By others: - Prepared opening). Std equipment: System: CANOPY MOUNTED drive, brake and controls. Frame finish: SAA or Bronze Anodised or ASSA ABLOY powdercoat RAL ref: TBC or Premium / Value Stainless Steel cladding: FINISH TBC FRAME Door Leaves: Std Breakout leaves, ElectroMechanical release, manual release force 150N Max. Glass type – Door Leaves: Std 6.4mm 2B2 or 9.14mm P2A Clear laminated glass. Door Seal: Replaceable horse hair brush. Rotating Showcases: Comprising fixed glazed screens and glazed door with deadlock. Frame Outer Walls: Curved glazed side screens. Glass type – Outer Walls: Standard Std 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A Clear laminated. Eight Position Programme Selector: Std FLUSH or REMOTE mounted. Ceiling finish: White Melamine or Formica Colour XX Dustcover finish: White Melamine or Formica Colour XX Lighting: Twelve No. 12VAC/DC LED spotlights Climate Control: Electric or water heated air curtain with radial outlet plenum WITHIN the standard overall canopy diameter or None. Canopy / Roof Construction: Std dust cover. Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or NONE Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets. Activation and control system: CDC control unit with plug-in connections and switched mode power supply 100 – 230V. Activation: Standard two Direction Sensing Radars, concealed behind each canopy fascia. Park Control: Std Parking Brake, secures the door between each activation. Entrapment Control: Standard Re-impulse button within the closed compartment. Safety device(s): PSPE Active soft rubber safety edges to; ESPE Presence Sensors: Passive soft rubber buffers to Outer wall mullions. Emergency Stop, on the inner leading mullion: Std FLUSH mounted. Disabled Slow Speed Switches: Std FLUSH mounted. Locking mechanism: Standard Electro-Mechanical locking of the rotating showcase. Maintenance: Warranty with two service visits per annum for optimum performance and longevity 1YEAR/2YEAR/3YEAR/4YEAR /5YEAR/10YEAR Please consult ASSA ABLOY Entrance Systems technical literature for further details and the quotation for project specific notes.
    Technical specification
    • Unique ref.UniTurn
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit