We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Entrance Door w/ Wall Reader

Unique ref.: ES1-AC-ML-DC-DE01
Brand: ASSA ABLOY DE
Product family: Exterior Door Solutions
Product group: Single-Steel/Aluminium-Self Closing-Access Control
Date of publishing: 2016-10-27
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
ASSA ABLOY Sicherheitstechnik solution for single-leaf aluminium or steel entrance doors with a SCALA solo Wall Reader. SCALA is the universal electronic access control for the home and for properties of all sizes.

Equipped with an Electric Strike and a Cam-Motion® Door Closer. Electric Strike with Face Plate ProFix® allows minimum fitting size – maximum effect.
  • Mortise Lock, OneSystem Standard project lock, Standard: EN 12209
  • Electric Strike with Face Plate, ProFix® (EPD-ASA-20150092-IBA1-EN)
  • Security Fittings, OneSystem (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Door Closer Cam-Motion®, Standard: DIN EN 1154 (EPD-ASA-20130275-IBC1-EN)
  • Access Control SCALA, Mini-Controller and Reader with Keypad
  • Power Supply
Typical applications: Education, School, University, Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Multi-Residential, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Material main: Steel
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Germany

All BIM objects are real products from real manufacturers confirmed and approved